Item # |
Shaft Diameter D |
Width A |
Height H |
Dimension L |
Basic Dynamic Radial Load Rating |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| CTB012SS | N/A 3/4 in | N/A 1.4375 in | N/A 2.6250 in | N/A 3.0000 in | N/A 2380 lbf | N/A 1470 lbf |
| CTB100SS | N/A 1 in | N/A 1.4375 in | N/A 2.9375 in | N/A 3.2500 in | N/A 2520 lbf | N/A 1750 lbf |
| CTB103SS | N/A 1 3/16 in | N/A 1.6250 in | N/A 3.3750 in | N/A 4.2500 in | N/A 3510 lbf | N/A 2520 lbf |
| CTB104SSR | N/A 1 1/4 in | N/A 1.6250 in | N/A 3.3750 in | N/A 4.2500 in | N/A 3510 lbf | N/A 2520 lbf |
| CTB104SS | N/A 1 1/4 in | N/A 1.7500 in | N/A 3.8750 in | N/A 4.5000 in | N/A 4560 lbf | N/A 3440 lbf |
| CTB106SS | N/A 1 3/8 in | N/A 1.7500 in | N/A 3.8750 in | N/A 4.5000 in | N/A 4560 lbf | N/A 3440 lbf |
| CTB107SS | N/A 1 7/16 in | N/A 1.7500 in | N/A 3.8750 in | N/A 4.5000 in | N/A 4560 lbf | N/A 3440 lbf |
| CTB108SS | N/A 1 1/2 in | N/A 1.8750 in | N/A 4.1250 in | N/A 4.7500 in | N/A 5550 lbf | N/A 4270 lbf |