1900-R Series Precision Ball Bearings (ABEC5 & ABEC7)
Precision Ball Bearings (ABEC5 & ABEC7)
1 2
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| 1900R | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 22.0000 mm | Width B N/A 6.00 mm | Grease Speed Rating n1 N/A 76000 rpm | Basic Dynamic Radial Load Rating C N/A 3120 N | Basic Static Radial Load Rating Co N/A 1560 N |
| 1901R | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 24.0000 mm | Width B N/A 6.00 mm | Grease Speed Rating n1 N/A 69000 rpm | Basic Dynamic Radial Load Rating C N/A 3250 N | Basic Static Radial Load Rating Co N/A 1800 N |
| 1902R | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 28.0000 mm | Width B N/A 7.00 mm | Grease Speed Rating n1 N/A 55000 rpm | Basic Dynamic Radial Load Rating C N/A 4800 N | Basic Static Radial Load Rating Co N/A 2700 N |
| 1903R | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 30.0000 mm | Width B N/A 7.00 mm | Grease Speed Rating n1 N/A 51000 rpm | Basic Dynamic Radial Load Rating C N/A 5400 N | Basic Static Radial Load Rating Co N/A 3000 N |
| 1904R | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 37.0000 mm | Width B N/A 9.00 mm | Grease Speed Rating n1 N/A 41000 rpm | Basic Dynamic Radial Load Rating C N/A 9360 N | Basic Static Radial Load Rating Co N/A 5850 N |
| 1905R | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 42.0000 mm | Width B N/A 9.00 mm | Grease Speed Rating n1 N/A 37000 rpm | Basic Dynamic Radial Load Rating C N/A 7610 N | Basic Static Radial Load Rating Co N/A 5300 N |
| 1906R | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 47.0000 mm | Width B N/A 9.00 mm | Grease Speed Rating n1 N/A 32000 rpm | Basic Dynamic Radial Load Rating C N/A 9750 N | Basic Static Radial Load Rating Co N/A 7100 N |
| 1907R | Bore d N/A 35.000 mm | Outside Diameter D1 N/A 55.0000 mm | Width B N/A 10.00 mm | Grease Speed Rating n1 N/A 25000 rpm | Basic Dynamic Radial Load Rating C N/A 11200 N | Basic Static Radial Load Rating Co N/A 9000 N |
| 1908R | Bore d N/A 40.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 12.00 mm | Grease Speed Rating n1 N/A 23000 rpm | Basic Dynamic Radial Load Rating C N/A 14300 N | Basic Static Radial Load Rating Co N/A 11600 N |
| 1909R | Bore d N/A 45.000 mm | Outside Diameter D1 N/A 68.0000 mm | Width B N/A 12.00 mm | Grease Speed Rating n1 N/A 21000 rpm | Basic Dynamic Radial Load Rating C N/A 15100 N | Basic Static Radial Load Rating Co N/A 13400 N |
| 1910R | Bore d N/A 50.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width B N/A 12.00 mm | Grease Speed Rating n1 N/A 20000 rpm | Basic Dynamic Radial Load Rating C N/A 19500 N | Basic Static Radial Load Rating Co N/A 17300 N |
| 1911R | Bore d N/A 55.000 mm | Outside Diameter D1 N/A 80.0000 mm | Width B N/A 13.00 mm | Grease Speed Rating n1 N/A 18000 rpm | Basic Dynamic Radial Load Rating C N/A 22900 N | Basic Static Radial Load Rating Co N/A 20400 N |
| 1912R | Bore d N/A 60.000 mm | Outside Diameter D1 N/A 85.0000 mm | Width B N/A 13.00 mm | Grease Speed Rating n1 N/A 17000 rpm | Basic Dynamic Radial Load Rating C N/A 24200 N | Basic Static Radial Load Rating Co N/A 22800 N |
| 1913R | Bore d N/A 65.000 mm | Outside Diameter D1 N/A 90.0000 mm | Width B N/A 13.00 mm | Grease Speed Rating n1 N/A 15000 rpm | Basic Dynamic Radial Load Rating C N/A 24700 N | Basic Static Radial Load Rating Co N/A 24000 N |
| 1914R | Bore d N/A 70.000 mm | Outside Diameter D1 N/A 100.0000 mm | Width B N/A 16.00 mm | Grease Speed Rating n1 N/A 14000 rpm | Basic Dynamic Radial Load Rating C N/A 33200 N | Basic Static Radial Load Rating Co N/A 32500 N |
| 1915R | Bore d N/A 75.000 mm | Outside Diameter D1 N/A 105.0000 mm | Width B N/A 16.00 mm | Grease Speed Rating n1 N/A 14000 rpm | Basic Dynamic Radial Load Rating C N/A 34500 N | Basic Static Radial Load Rating Co N/A 34500 N |
| 1916R | Bore d N/A 80.000 mm | Outside Diameter D1 N/A 110.0000 mm | Width B N/A 16.00 mm | Grease Speed Rating n1 N/A 13000 rpm | Basic Dynamic Radial Load Rating C N/A 34500 N | Basic Static Radial Load Rating Co N/A 36000 N |
| 1917R | Bore d N/A 85.000 mm | Outside Diameter D1 N/A 120.0000 mm | Width B N/A 18.00 mm | Grease Speed Rating n1 N/A 12000 rpm | Basic Dynamic Radial Load Rating C N/A 44900 N | Basic Static Radial Load Rating Co N/A 46500 N |
| 1918R | Bore d N/A 90.000 mm | Outside Diameter D1 N/A 125.0000 mm | Width B N/A 18.00 mm | Grease Speed Rating n1 N/A 12000 rpm | Basic Dynamic Radial Load Rating C N/A 52700 N | Basic Static Radial Load Rating Co N/A 56000 N |
| 1919R | Bore d N/A 95.000 mm | Outside Diameter D1 N/A 130.0000 mm | Width B N/A 18.00 mm | Grease Speed Rating n1 N/A 11000 rpm | Basic Dynamic Radial Load Rating C N/A 47500 N | Basic Static Radial Load Rating Co N/A 52000 N |
| 1920R | Bore d N/A 100.000 mm | Outside Diameter D1 N/A 140.0000 mm | Width B N/A 20.00 mm | Grease Speed Rating n1 N/A 10000 rpm | Basic Dynamic Radial Load Rating C N/A 58500 N | Basic Static Radial Load Rating Co N/A 64000 N |
| 1921R | Bore d N/A 105.000 mm | Outside Diameter D1 N/A 145.0000 mm | Width B N/A 20.00 mm | Grease Speed Rating n1 N/A 10000 rpm | Basic Dynamic Radial Load Rating C N/A 60500 N | Basic Static Radial Load Rating Co N/A 67000 N |
| 1922R | Bore d N/A 110.000 mm | Outside Diameter D1 N/A 150.0000 mm | Width B N/A 20.00 mm | Grease Speed Rating n1 N/A 9200 rpm | Basic Dynamic Radial Load Rating C N/A 55300 N | Basic Static Radial Load Rating Co N/A 64000 N |
| 1924R | Bore d N/A 120.000 mm | Outside Diameter D1 N/A 165.0000 mm | Width B N/A 22.00 mm | Grease Speed Rating n1 N/A 8300 rpm | Basic Dynamic Radial Load Rating C N/A 74100 N | Basic Static Radial Load Rating Co N/A 85000 N |
| 1926R | Bore d N/A 130.000 mm | Outside Diameter D1 N/A 180.0000 mm | Width B N/A 24.00 mm | Grease Speed Rating n1 N/A 7800 rpm | Basic Dynamic Radial Load Rating C N/A 90400 N | Basic Static Radial Load Rating Co N/A 106000 N |
1 2




