Unit of Measure
Specifications
Bore d |
N/A 20.000 mm |
Outside Diameter D1 |
N/A 37.0000 mm |
Width B |
N/A 9.00 mm |
Fillet Radius ra |
N/A 0.30 mm |
Fillet Radius rb |
N/A 0.15 mm |
Grease Speed Rating n1 |
N/A 41000 rpm |
Oil Speed Rating n2 |
N/A 62000 rpm |
Basic Dynamic Radial Load Rating C |
N/A 9360 N |
Basic Static Radial Load Rating Co |
N/A 5850 N |


