7100-D Series Matched Angular Contact Ball Bearing Assemblies
Matched Angular Contact Ball Bearing Assemblies
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| 7120-D | Bore d N/A 100.000 mm | Outside Diameter D1 N/A 160.0000 mm | Width B N/A 56.00 mm | Grease Speed Rating n1 N/A 2100 rpm | Basic Dynamic Radial Load Rating C N/A 140000 N | Basic Static Radial Load Rating Co N/A 173000 N |
| 7122-D | Bore d N/A 110.000 mm | Outside Diameter D1 N/A 175.0000 mm | Width B N/A 60.00 mm | Grease Speed Rating n1 N/A 1900 rpm | Basic Dynamic Radial Load Rating C N/A 168000 N | Basic Static Radial Load Rating Co N/A 216000 N |
| 7124-D | Bore d N/A 120.000 mm | Outside Diameter D1 N/A 190.0000 mm | Width B N/A 64.00 mm | Grease Speed Rating n1 N/A 1800 rpm | Basic Dynamic Radial Load Rating C N/A 178000 N | Basic Static Radial Load Rating Co N/A 255000 N |
| 7126-D | Bore d N/A 130.000 mm | Outside Diameter D1 N/A 205.0000 mm | Width B N/A 68.00 mm | Grease Speed Rating n1 N/A 1700 rpm | Basic Dynamic Radial Load Rating C N/A 195000 N | Basic Static Radial Load Rating Co N/A 270000 N |
| 7128-D | Bore d N/A 140.000 mm | Outside Diameter D1 N/A 220.0000 mm | Width B N/A 72.00 mm | Grease Speed Rating n1 N/A 1500 rpm | Basic Dynamic Radial Load Rating C N/A 225000 N | Basic Static Radial Load Rating Co N/A 310000 N |
| 7130-D | Bore d N/A 150.000 mm | Outside Diameter D1 N/A 235.0000 mm | Width B N/A 76.00 mm | Grease Speed Rating n1 N/A 1400 rpm | Basic Dynamic Radial Load Rating C N/A 255000 N | Basic Static Radial Load Rating Co N/A 360000 N |
| 7132-D | Bore d N/A 160.000 mm | Outside Diameter D1 N/A 250.0000 mm | Width B N/A 80.00 mm | Grease Speed Rating n1 N/A 1300 rpm | Basic Dynamic Radial Load Rating C N/A 286000 N | Basic Static Radial Load Rating Co N/A 405000 N |
| 7134-D | Bore d N/A 170.000 mm | Outside Diameter D1 N/A 265.0000 mm | Width B N/A 84.00 mm | Grease Speed Rating n1 N/A 1300 rpm | Basic Dynamic Radial Load Rating C N/A 312000 N | Basic Static Radial Load Rating Co N/A 465000 N |
| 7136-D | Bore d N/A 180.000 mm | Outside Diameter D1 N/A 280.0000 mm | Width B N/A 88.00 mm | Grease Speed Rating n1 N/A 1300 rpm | Basic Dynamic Radial Load Rating C N/A 338000 N | Basic Static Radial Load Rating Co N/A 520000 N |
| 7138-D | Bore d N/A 190.000 mm | Outside Diameter D1 N/A 300.0000 mm | Width B N/A 92.00 mm | Grease Speed Rating n1 N/A 1100 rpm | Basic Dynamic Radial Load Rating C N/A 390000 N | Basic Static Radial Load Rating Co N/A 630000 N |
| 7140-D | Bore d N/A 200.000 mm | Outside Diameter D1 N/A 320.0000 mm | Width B N/A 96.00 mm | Grease Speed Rating n1 N/A 1100 rpm | Basic Dynamic Radial Load Rating C N/A 123000 N | Basic Static Radial Load Rating Co N/A 695000 N |
| 7142-D | Bore d N/A 210.000 mm | Outside Diameter D1 N/A 340.0000 mm | Width B N/A 100.00 mm | Grease Speed Rating n1 N/A 1100 rpm | Basic Dynamic Radial Load Rating C N/A 468000 N | Basic Static Radial Load Rating Co N/A 800000 N |
| 7144-D | Bore d N/A 220.000 mm | Outside Diameter D1 N/A 350.0000 mm | Width B N/A 102.00 mm | Grease Speed Rating n1 N/A 1000 rpm | Basic Dynamic Radial Load Rating C N/A 475000 N | Basic Static Radial Load Rating Co N/A 830000 N |
| 7146-D | Bore d N/A 230.000 mm | Outside Diameter D1 N/A 370.0000 mm | Width B N/A 106.00 mm | Grease Speed Rating n1 N/A 960 rpm | Basic Dynamic Radial Load Rating C N/A 507000 N | Basic Static Radial Load Rating Co N/A 915000 N |
| 7148-D | Bore d N/A 240.000 mm | Outside Diameter D1 N/A 390.0000 mm | Width B N/A 110.00 mm | Grease Speed Rating n1 N/A 880 rpm | Basic Dynamic Radial Load Rating C N/A 540000 N | Basic Static Radial Load Rating Co N/A 1000000 N |
| 7152-D | Bore d N/A 260.000 mm | Outside Diameter D1 N/A 430.0000 mm | Width B N/A 118.00 mm | Grease Speed Rating n1 N/A 880 rpm | Basic Dynamic Radial Load Rating C N/A 592000 N | Basic Static Radial Load Rating Co N/A 1160000 N |
| 7154-D | Bore d N/A 280.000 mm | Outside Diameter D1 N/A 460.0000 mm | Width B N/A 126.00 mm | Grease Speed Rating n1 N/A 880 rpm | Basic Dynamic Radial Load Rating C N/A 663000 N | Basic Static Radial Load Rating Co N/A 1200000 N |
| 7156-D | Bore d N/A 320.000 mm | Outside Diameter D1 N/A 500.0000 mm | Width B N/A 142.00 mm | Grease Speed Rating n1 N/A 770 rpm | Basic Dynamic Radial Load Rating C N/A 761000 N | Basic Static Radial Load Rating Co N/A 1630000 N |




