97300-UP2 Series Matched Angular Contact Ball Bearing Assemblies
Matched Angular Contact Ball Bearing Assemblies
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| 97307UP2 | Bore d N/A 35.000 mm | Outside Diameter D1 N/A 80.0000 mm | Width B N/A 42.00 mm | Grease Speed Rating n1 N/A 6000 rpm | Basic Dynamic Radial Load Rating C N/A 63700 N | Basic Static Radial Load Rating Co N/A 49000 N |
| 97308UP2 | Bore d N/A 40.000 mm | Outside Diameter D1 N/A 90.0000 mm | Width B N/A 46.00 mm | Grease Speed Rating n1 N/A 5300 rpm | Basic Dynamic Radial Load Rating C N/A 76100 N | Basic Static Radial Load Rating Co N/A 61000 N |
| 97309UP2 | Bore d N/A 45.000 mm | Outside Diameter D1 N/A 100.0000 mm | Width B N/A 50.00 mm | Grease Speed Rating n1 N/A 4800 rpm | Basic Dynamic Radial Load Rating C N/A 97500 N | Basic Static Radial Load Rating Co N/A 80000 N |
| 97310UP2 | Bore d N/A 50.000 mm | Outside Diameter D1 N/A 110.0000 mm | Width B N/A 54.00 mm | Grease Speed Rating n1 N/A 4300 rpm | Basic Dynamic Radial Load Rating C N/A 112000 N | Basic Static Radial Load Rating Co N/A 104000 N |
| 97311UP2 | Bore d N/A 55.000 mm | Outside Diameter D1 N/A 120.0000 mm | Width B N/A 58.00 mm | Grease Speed Rating n1 N/A 3800 rpm | Basic Dynamic Radial Load Rating C N/A 130000 N | Basic Static Radial Load Rating Co N/A 112000 N |
| 97312UP2 | Bore d N/A 60.000 mm | Outside Diameter D1 N/A 130.0000 mm | Width B N/A 62.00 mm | Grease Speed Rating n1 N/A 3600 rpm | Basic Dynamic Radial Load Rating C N/A 148000 N | Basic Static Radial Load Rating Co N/A 129000 N |
| 97313UP2 | Bore d N/A 65.000 mm | Outside Diameter D1 N/A 140.0000 mm | Width B N/A 65.00 mm | Grease Speed Rating n1 N/A 3200 rpm | Basic Dynamic Radial Load Rating C N/A 165000 N | Basic Static Radial Load Rating Co N/A 160000 N |
| 97314UP2 | Bore d N/A 70.000 mm | Outside Diameter D1 N/A 150.0000 mm | Width B N/A 70.00 mm | Grease Speed Rating n1 N/A 3000 rpm | Basic Dynamic Radial Load Rating C N/A 190000 N | Basic Static Radial Load Rating Co N/A 186000 N |
| 97315UP2 | Bore d N/A 75.000 mm | Outside Diameter D1 N/A 160.0000 mm | Width B N/A 74.00 mm | Grease Speed Rating n1 N/A 2800 rpm | Basic Dynamic Radial Load Rating C N/A 208000 N | Basic Static Radial Load Rating Co N/A 200000 N |
| 97316UP2 | Bore d N/A 80.000 mm | Outside Diameter D1 N/A 170.0000 mm | Width B N/A 78.00 mm | Grease Speed Rating n1 N/A 2600 rpm | Basic Dynamic Radial Load Rating C N/A 225000 N | Basic Static Radial Load Rating Co N/A 220000 N |
| 97317UP2 | Bore d N/A 85.000 mm | Outside Diameter D1 N/A 180.0000 mm | Width B N/A 82.00 mm | Grease Speed Rating n1 N/A 2400 rpm | Basic Dynamic Radial Load Rating C N/A 238000 N | Basic Static Radial Load Rating Co N/A 245000 N |
| 97318UP2 | Bore d N/A 90.000 mm | Outside Diameter D1 N/A 190.0000 mm | Width B N/A 86.00 mm | Grease Speed Rating n1 N/A 2200 rpm | Basic Dynamic Radial Load Rating C N/A 255000 N | Basic Static Radial Load Rating Co N/A 270000 N |
| 97319UP2 | Bore d N/A 95.000 mm | Outside Diameter D1 N/A 200.0000 mm | Width B N/A 90.00 mm | Grease Speed Rating n1 N/A 2000 rpm | Basic Dynamic Radial Load Rating C N/A 276000 N | Basic Static Radial Load Rating Co N/A 300000 N |
| 97320UP2 | Bore d N/A 100.000 mm | Outside Diameter D1 N/A 215.0000 mm | Width B N/A 94.00 mm | Grease Speed Rating n1 N/A 1900 rpm | Basic Dynamic Radial Load Rating C N/A 307000 N | Basic Static Radial Load Rating Co N/A 380000 N |
| 97321UP2 | Bore d N/A 105.000 mm | Outside Diameter D1 N/A 225.0000 mm | Width B N/A 98.00 mm | Grease Speed Rating n1 N/A 1800 rpm | Basic Dynamic Radial Load Rating C N/A 325000 N | Basic Static Radial Load Rating Co N/A 390000 N |
| 97322UP2 | Bore d N/A 110.000 mm | Outside Diameter D1 N/A 240.0000 mm | Width B N/A 100.00 mm | Grease Speed Rating n1 N/A 1700 rpm | Basic Dynamic Radial Load Rating C N/A 345000 N | Basic Static Radial Load Rating Co N/A 455000 N |
| 97324UP2 | Bore d N/A 120.000 mm | Outside Diameter D1 N/A 260.0000 mm | Width B N/A 110.00 mm | Grease Speed Rating n1 N/A 1600 rpm | Basic Dynamic Radial Load Rating C N/A 390000 N | Basic Static Radial Load Rating Co N/A 530000 N |
| 97326UP2 | Bore d N/A 130.000 mm | Outside Diameter D1 N/A 280.0000 mm | Width B N/A 116.00 mm | Grease Speed Rating n1 N/A 1500 rpm | Basic Dynamic Radial Load Rating C N/A 449000 N | Basic Static Radial Load Rating Co N/A 610000 N |
| 97328UP2 | Bore d N/A 140.000 mm | Outside Diameter D1 N/A 300.0000 mm | Width B N/A 124.00 mm | Grease Speed Rating n1 N/A 1400 rpm | Basic Dynamic Radial Load Rating C N/A 488000 N | Basic Static Radial Load Rating Co N/A 695000 N |
| 97330UP2 | Bore d N/A 150.000 mm | Outside Diameter D1 N/A 320.0000 mm | Width B N/A 130.00 mm | Grease Speed Rating n1 N/A 1200 rpm | Basic Dynamic Radial Load Rating C N/A 540000 N | Basic Static Radial Load Rating Co N/A 780000 N |
| 97332UP2 | Bore d N/A 160.000 mm | Outside Diameter D1 N/A 340.0000 mm | Width B N/A 136.00 mm | Grease Speed Rating n1 N/A 1200 rpm | Basic Dynamic Radial Load Rating C N/A 553000 N | Basic Static Radial Load Rating Co N/A 850000 N |
| 97334UP2 | Bore d N/A 170.000 mm | Outside Diameter D1 N/A 360.0000 mm | Width B N/A 144.00 mm | Grease Speed Rating n1 N/A 1000 rpm | Basic Dynamic Radial Load Rating C N/A 605000 N | Basic Static Radial Load Rating Co N/A 965000 N |
| 97336UP2 | Bore d N/A 180.000 mm | Outside Diameter D1 N/A 380.0000 mm | Width B N/A 150.00 mm | Grease Speed Rating n1 N/A 950 rpm | Basic Dynamic Radial Load Rating C N/A 650000 N | Basic Static Radial Load Rating Co N/A 1100000 N |




