7400 Series Matched Angular Contact Ball Bearing Assemblies
Matched Angular Contact Ball Bearing Assemblies
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| 7403-D | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 34.00 mm | Grease Speed Rating n1 N/A 11000 rpm | Basic Dynamic Radial Load Rating C N/A 42300 N | Basic Static Radial Load Rating Co N/A 27000 N |
| 7404-D | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width B N/A 38.00 mm | Grease Speed Rating n1 N/A 9600 rpm | Basic Dynamic Radial Load Rating C N/A 52700 N | Basic Static Radial Load Rating Co N/A 35500 N |
| 7405-D | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 80.0000 mm | Width B N/A 42.00 mm | Grease Speed Rating n1 N/A 7400 rpm | Basic Dynamic Radial Load Rating C N/A 68900 N | Basic Static Radial Load Rating Co N/A 49000 N |
| 7406-D | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 90.0000 mm | Width B N/A 46.00 mm | Grease Speed Rating n1 N/A 6200 rpm | Basic Dynamic Radial Load Rating C N/A 88400 N | Basic Static Radial Load Rating Co N/A 68000 N |
| 7407-D | Bore d N/A 35.000 mm | Outside Diameter D1 N/A 100.0000 mm | Width B N/A 50.00 mm | Grease Speed Rating n1 N/A 5300 rpm | Basic Dynamic Radial Load Rating C N/A 104000 N | Basic Static Radial Load Rating Co N/A 81500 N |
| 7408-D | Bore d N/A 40.000 mm | Outside Diameter D1 N/A 110.0000 mm | Width B N/A 54.00 mm | Grease Speed Rating n1 N/A 4300 rpm | Basic Dynamic Radial Load Rating C N/A 121000 N | Basic Static Radial Load Rating Co N/A 96500 N |
| 7409-D | Bore d N/A 45.000 mm | Outside Diameter D1 N/A 120.0000 mm | Width B N/A 58.00 mm | Grease Speed Rating n1 N/A 4200 rpm | Basic Dynamic Radial Load Rating C N/A 138000 N | Basic Static Radial Load Rating Co N/A 114000 N |
| 7410-D | Bore d N/A 50.000 mm | Outside Diameter D1 N/A 130.0000 mm | Width B N/A 62.00 mm | Grease Speed Rating n1 N/A 3900 rpm | Basic Dynamic Radial Load Rating C N/A 156000 N | Basic Static Radial Load Rating Co N/A 146000 N |
| 7411-D | Bore d N/A 55.000 mm | Outside Diameter D1 N/A 140.0000 mm | Width B N/A 66.00 mm | Grease Speed Rating n1 N/A 3600 rpm | Basic Dynamic Radial Load Rating C N/A 178000 N | Basic Static Radial Load Rating Co N/A 156000 N |
| 7412-D | Bore d N/A 60.000 mm | Outside Diameter D1 N/A 150.0000 mm | Width B N/A 70.00 mm | Grease Speed Rating n1 N/A 3300 rpm | Basic Dynamic Radial Load Rating C N/A 203000 N | Basic Static Radial Load Rating Co N/A 190000 N |
| 7413-D | Bore d N/A 65.000 mm | Outside Diameter D1 N/A 160.0000 mm | Width B N/A 74.00 mm | Grease Speed Rating n1 N/A 3000 rpm | Basic Dynamic Radial Load Rating C N/A 225000 N | Basic Static Radial Load Rating Co N/A 275000 N |
| 7414-D | Bore d N/A 70.000 mm | Outside Diameter D1 N/A 180.0000 mm | Width B N/A 84.00 mm | Grease Speed Rating n1 N/A 2800 rpm | Basic Dynamic Radial Load Rating C N/A 276000 N | Basic Static Radial Load Rating Co N/A 280000 N |
| 7415-D | Bore d N/A 75.000 mm | Outside Diameter D1 N/A 190.0000 mm | Width B N/A 90.00 mm | Grease Speed Rating n1 N/A 2600 rpm | Basic Dynamic Radial Load Rating C N/A 291000 N | Basic Static Radial Load Rating Co N/A 310000 N |
| 7416-D | Bore d N/A 80.000 mm | Outside Diameter D1 N/A 200.0000 mm | Width B N/A 96.00 mm | Grease Speed Rating n1 N/A 2500 rpm | Basic Dynamic Radial Load Rating C N/A 312000 N | Basic Static Radial Load Rating Co N/A 340000 N |
| 7417-D | Bore d N/A 85.000 mm | Outside Diameter D1 N/A 210.0000 mm | Width B N/A 104.00 mm | Grease Speed Rating n1 N/A 2300 rpm | Basic Dynamic Radial Load Rating C N/A 332000 N | Basic Static Radial Load Rating Co N/A 375000 N |
| 7418-D | Bore d N/A 90.000 mm | Outside Diameter D1 N/A 225.0000 mm | Width B N/A 108.00 mm | Grease Speed Rating n1 N/A 2200 rpm | Basic Dynamic Radial Load Rating C N/A 371000 N | Basic Static Radial Load Rating Co N/A 440000 N |
| 7419-D | Bore d N/A 95.000 mm | Outside Diameter D1 N/A 250.0000 mm | Width B N/A 110.00 mm | Grease Speed Rating n1 N/A 2000 rpm | Basic Dynamic Radial Load Rating C N/A 410000 N | Basic Static Radial Load Rating Co N/A 510000 N |
| 7420-D | Bore d N/A 100.000 mm | Outside Diameter D1 N/A 265.0000 mm | Width B N/A 120.00 mm | Grease Speed Rating n1 N/A 1900 rpm | Basic Dynamic Radial Load Rating C N/A 449000 N | Basic Static Radial Load Rating Co N/A 585000 N |
| 7421-D | Bore d N/A 105.000 mm | Outside Diameter D1 N/A 290.0000 mm | Width B N/A 130.00 mm | Grease Speed Rating n1 N/A 1800 rpm | Basic Dynamic Radial Load Rating C N/A 540000 N | Basic Static Radial Load Rating Co N/A 670000 N |
| 7422-D | Bore d N/A 110.000 mm | Outside Diameter D1 N/A 320.0000 mm | Width B N/A 140.00 mm | Grease Speed Rating n1 N/A 1700 rpm | Basic Dynamic Radial Load Rating C N/A 605000 N | Basic Static Radial Load Rating Co N/A 800000 N |




