1 - 25 of 96 | Results Per Page | View | Unit of Measure
1 2 3 4 

Item #

Bore d

Outside Diameter D1

Width B

Basic Dynamic Radial Load Rating C

Basic Static Radial Load Rating Co

Accessories

N/A 8.000 mm N/A 22.0000 mm N/A 11.99 mm N/A 3250 N N/A 1370 N N/A Metal Shields
N/A 8.000 mm N/A 22.0000 mm N/A 11.99 mm N/A 3250 N N/A 1370 N N/A Removable Metal Shields
N/A 8.000 mm N/A 22.0000 mm N/A 11.99 mm N/A 3250 N N/A 1370 N N/A Synthetic Rubber Seals
N/A 10.000 mm N/A 30.0000 mm N/A 14.29 mm N/A 5070 N N/A 2400 N N/A Metal Shields
N/A 10.000 mm N/A 30.0000 mm N/A 14.29 mm N/A 5070 N N/A 2400 N N/A Removable Metal Shields
N/A 10.000 mm N/A 30.0000 mm N/A 14.29 mm N/A 5070 N N/A 2400 N N/A Synthetic Rubber Seals
N/A 12.000 mm N/A 32.0000 mm N/A 15.88 mm N/A 6760 N N/A 3000 N N/A Metal Shields
N/A 12.000 mm N/A 32.0000 mm N/A 15.88 mm N/A 6760 N N/A 3000 N N/A Removable Metal Shields
N/A 12.000 mm N/A 32.0000 mm N/A 15.88 mm N/A 6760 N N/A 3000 N N/A Synthetic Rubber Seals
N/A 15.000 mm N/A 35.0000 mm N/A 15.88 mm N/A 7610 N N/A 3750 N N/A Metal Shields
N/A 15.000 mm N/A 35.0000 mm N/A 15.88 mm N/A 7610 N N/A 3750 N N/A Removable Metal Shields
N/A 15.000 mm N/A 35.0000 mm N/A 15.88 mm N/A 7610 N N/A 3750 N N/A Synthetic Rubber Seals
N/A 17.000 mm N/A 40.0000 mm N/A 17.46 mm N/A 9560 N N/A 4500 N N/A Metal Shields
N/A 17.000 mm N/A 40.0000 mm N/A 17.46 mm N/A 9560 N N/A 4500 N N/A Removable Metal Shields
N/A 17.000 mm N/A 40.0000 mm N/A 17.46 mm N/A 9560 N N/A 4500 N N/A Synthetic Rubber Seals
N/A 20.000 mm N/A 47.0000 mm N/A 20.64 mm N/A 13000 N N/A 6700 N N/A Metal Shields
N/A 20.000 mm N/A 47.0000 mm N/A 20.64 mm N/A 13000 N N/A 6700 N N/A Removable Metal Shields
N/A 20.000 mm N/A 47.0000 mm N/A 20.64 mm N/A 13000 N N/A 6700 N N/A Synthetic Rubber Seals
N/A 25.000 mm N/A 52.0000 mm N/A 20.64 mm N/A 15100 N N/A 8150 N N/A Metal Shields
N/A 25.000 mm N/A 52.0000 mm N/A 20.64 mm N/A 15100 N N/A 8150 N N/A Removable Metal Shields
N/A 25.000 mm N/A 52.0000 mm N/A 20.64 mm N/A 15100 N N/A 8150 N N/A Synthetic Rubber Seals
N/A 30.000 mm N/A 62.0000 mm N/A 23.81 mm N/A 20800 N N/A 11400 N N/A Metal Shields
N/A 30.000 mm N/A 62.0000 mm N/A 23.81 mm N/A 20800 N N/A 11400 N N/A Removable Metal Shields
N/A 30.000 mm N/A 62.0000 mm N/A 23.81 mm N/A 20800 N N/A 11400 N N/A Synthetic Rubber Seals
N/A 35.000 mm N/A 72.0000 mm N/A 26.99 mm N/A 26500 N N/A 15300 N N/A Metal Shields
1 - 25 of 96 | Results Per Page | View | Unit of Measure
1 2 3 4