1800-S Series Single Row Radial Ball Bearings
Single Row Radial Ball Bearings
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
Accessories |
---|---|---|---|---|---|---|
1800S | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 19.0000 mm | Width B N/A 5.00 mm | Basic Dynamic Radial Load Rating C N/A 1820 N | Basic Static Radial Load Rating Co N/A 930 N | Accessories N/A Without Accessories |
1800SZ | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 19.0000 mm | Width B N/A 5.00 mm | Basic Dynamic Radial Load Rating C N/A 1820 N | Basic Static Radial Load Rating Co N/A 930 N | Accessories N/A One Seal |
1800SZZ | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 19.0000 mm | Width B N/A 5.00 mm | Basic Dynamic Radial Load Rating C N/A 1820 N | Basic Static Radial Load Rating Co N/A 930 N | Accessories N/A Two Seals |
1800SFP | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 19.0000 mm | Width B N/A 5.00 mm | Basic Dynamic Radial Load Rating C N/A 1820 N | Basic Static Radial Load Rating Co N/A 930 N | Accessories N/A One Shield |
1800SFFP | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 19.0000 mm | Width B N/A 5.00 mm | Basic Dynamic Radial Load Rating C N/A 1820 N | Basic Static Radial Load Rating Co N/A 930 N | Accessories N/A Two Shields |
1801S | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 21.0000 mm | Width B N/A 5.00 mm | Basic Dynamic Radial Load Rating C N/A 1900 N | Basic Static Radial Load Rating Co N/A 1040 N | Accessories N/A Without Accessories |
1801SZ | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 21.0000 mm | Width B N/A 5.00 mm | Basic Dynamic Radial Load Rating C N/A 1900 N | Basic Static Radial Load Rating Co N/A 1040 N | Accessories N/A One Seal |
1801SZZ | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 21.0000 mm | Width B N/A 5.00 mm | Basic Dynamic Radial Load Rating C N/A 1900 N | Basic Static Radial Load Rating Co N/A 1040 N | Accessories N/A Two Seals |
1801SFP | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 21.0000 mm | Width B N/A 5.00 mm | Basic Dynamic Radial Load Rating C N/A 1900 N | Basic Static Radial Load Rating Co N/A 1040 N | Accessories N/A One Shield |
1801SFFP | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 21.0000 mm | Width B N/A 5.00 mm | Basic Dynamic Radial Load Rating C N/A 1900 N | Basic Static Radial Load Rating Co N/A 1040 N | Accessories N/A Two Shields |
1802S | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 24.0000 mm | Width B N/A 5.00 mm | Basic Dynamic Radial Load Rating C N/A 2080 N | Basic Static Radial Load Rating Co N/A 1250 N | Accessories N/A Without Accessories |
1802SZ | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 24.0000 mm | Width B N/A 5.00 mm | Basic Dynamic Radial Load Rating C N/A 2080 N | Basic Static Radial Load Rating Co N/A 1250 N | Accessories N/A One Seal |
1802SZZ | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 24.0000 mm | Width B N/A 5.00 mm | Basic Dynamic Radial Load Rating C N/A 2080 N | Basic Static Radial Load Rating Co N/A 1250 N | Accessories N/A Two Seals |
1802SFP | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 24.0000 mm | Width B N/A 5.00 mm | Basic Dynamic Radial Load Rating C N/A 2080 N | Basic Static Radial Load Rating Co N/A 1250 N | Accessories N/A One Shield |
1802SFFP | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 24.0000 mm | Width B N/A 5.00 mm | Basic Dynamic Radial Load Rating C N/A 2080 N | Basic Static Radial Load Rating Co N/A 1250 N | Accessories N/A Two Shields |
1803S | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 26.0000 mm | Width B N/A 5.00 mm | Basic Dynamic Radial Load Rating C N/A 2250 N | Basic Static Radial Load Rating Co N/A 1460 N | Accessories N/A Without Accessories |
1803SZ | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 26.0000 mm | Width B N/A 5.00 mm | Basic Dynamic Radial Load Rating C N/A 2250 N | Basic Static Radial Load Rating Co N/A 1460 N | Accessories N/A One Seal |
1803SZZ | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 26.0000 mm | Width B N/A 5.00 mm | Basic Dynamic Radial Load Rating C N/A 2250 N | Basic Static Radial Load Rating Co N/A 1460 N | Accessories N/A Two Seals |
1803SFP | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 26.0000 mm | Width B N/A 5.00 mm | Basic Dynamic Radial Load Rating C N/A 2250 N | Basic Static Radial Load Rating Co N/A 1460 N | Accessories N/A One Shield |
1803SFFP | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 26.0000 mm | Width B N/A 5.00 mm | Basic Dynamic Radial Load Rating C N/A 2250 N | Basic Static Radial Load Rating Co N/A 1460 N | Accessories N/A Two Shields |
1804S | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 32.0000 mm | Width B N/A 7.00 mm | Basic Dynamic Radial Load Rating C N/A 3510 N | Basic Static Radial Load Rating Co N/A 2240 N | Accessories N/A Without Accessories |
1804SZ | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 32.0000 mm | Width B N/A 7.00 mm | Basic Dynamic Radial Load Rating C N/A 3510 N | Basic Static Radial Load Rating Co N/A 2240 N | Accessories N/A One Seal |
1804SZZ | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 32.0000 mm | Width B N/A 7.00 mm | Basic Dynamic Radial Load Rating C N/A 3510 N | Basic Static Radial Load Rating Co N/A 2240 N | Accessories N/A Two Seals |
1804SFP | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 32.0000 mm | Width B N/A 7.00 mm | Basic Dynamic Radial Load Rating C N/A 3510 N | Basic Static Radial Load Rating Co N/A 2240 N | Accessories N/A One Shield |
1804SFFP | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 32.0000 mm | Width B N/A 7.00 mm | Basic Dynamic Radial Load Rating C N/A 3510 N | Basic Static Radial Load Rating Co N/A 2240 N | Accessories N/A Two Shields |