Unit of Measure

Specifications

Bore d

N/A 10.000 mm

Outside Diameter D1

N/A 19.0000 mm

Width B

N/A 5.00 mm

Fillet Radius ra

N/A 0.30 mm

Basic Dynamic Radial Load Rating C

N/A 1820 N

Basic Static Radial Load Rating Co

N/A 930 N

Grease Speed Rating Open/Shielded n1

N/A 36000 rpm

Oil Speed Rating Open/Shielded n2

N/A 43000 rpm

Sealed Speed Rating n3

N/A 20000 rpm

Accessories

N/A Two Shields