200-S Series Single Row Radial Ball Bearings
Precision Ball Bearings (ABEC5 & ABEC7)
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
Accessories |
---|---|---|---|---|---|---|
200-S | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 30.0000 mm | Width B N/A 9.00 mm | Basic Dynamic Radial Load Rating C N/A 5070 N | Basic Static Radial Load Rating Co N/A 2360 N | Accessories N/A Without Accessories |
200-SZ | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 30.0000 mm | Width B N/A 9.00 mm | Basic Dynamic Radial Load Rating C N/A 5070 N | Basic Static Radial Load Rating Co N/A 2360 N | Accessories N/A One Seal |
200-SZZ | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 30.0000 mm | Width B N/A 9.00 mm | Basic Dynamic Radial Load Rating C N/A 5070 N | Basic Static Radial Load Rating Co N/A 2360 N | Accessories N/A Two Seals |
200-SF | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 30.0000 mm | Width B N/A 9.00 mm | Basic Dynamic Radial Load Rating C N/A 5070 N | Basic Static Radial Load Rating Co N/A 2360 N | Accessories N/A One Shield |
200-SFF | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 30.0000 mm | Width B N/A 9.00 mm | Basic Dynamic Radial Load Rating C N/A 5070 N | Basic Static Radial Load Rating Co N/A 2360 N | Accessories N/A Two Shields |
200-SFZ | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 30.0000 mm | Width B N/A 9.00 mm | Basic Dynamic Radial Load Rating C N/A 5070 N | Basic Static Radial Load Rating Co N/A 2360 N | Accessories N/A Shield & Seal |
200-SG | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 30.0000 mm | Width B N/A 9.00 mm | Basic Dynamic Radial Load Rating C N/A 5070 N | Basic Static Radial Load Rating Co N/A 2360 N | Accessories N/A Snap-Ring |
200-SFG | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 30.0000 mm | Width B N/A 9.00 mm | Basic Dynamic Radial Load Rating C N/A 5070 N | Basic Static Radial Load Rating Co N/A 2360 N | Accessories N/A One Shield & Snap-Ring |
200-SZG | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 30.0000 mm | Width B N/A 9.00 mm | Basic Dynamic Radial Load Rating C N/A 5070 N | Basic Static Radial Load Rating Co N/A 2360 N | Accessories N/A Seal & Snap-Ring |
200-SFFG | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 30.0000 mm | Width B N/A 9.00 mm | Basic Dynamic Radial Load Rating C N/A 5070 N | Basic Static Radial Load Rating Co N/A 2360 N | Accessories N/A Two Shields & Snap-Ring |
200-SZZG | Bore d N/A 10.000 mm | Outside Diameter D1 N/A 30.0000 mm | Width B N/A 9.00 mm | Basic Dynamic Radial Load Rating C N/A 5070 N | Basic Static Radial Load Rating Co N/A 2360 N | Accessories N/A Two Seals & Snap-Ring |
201-S | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 32.0000 mm | Width B N/A 10.00 mm | Basic Dynamic Radial Load Rating C N/A 6890 N | Basic Static Radial Load Rating Co N/A 3100 N | Accessories N/A Without Accessories |
201-SZ | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 32.0000 mm | Width B N/A 10.00 mm | Basic Dynamic Radial Load Rating C N/A 6890 N | Basic Static Radial Load Rating Co N/A 3100 N | Accessories N/A One Seal |
201-SZZ | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 32.0000 mm | Width B N/A 10.00 mm | Basic Dynamic Radial Load Rating C N/A 6890 N | Basic Static Radial Load Rating Co N/A 3100 N | Accessories N/A Two Seals |
201-SF | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 32.0000 mm | Width B N/A 10.00 mm | Basic Dynamic Radial Load Rating C N/A 6890 N | Basic Static Radial Load Rating Co N/A 3100 N | Accessories N/A One Shield |
201-SFF | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 32.0000 mm | Width B N/A 10.00 mm | Basic Dynamic Radial Load Rating C N/A 6890 N | Basic Static Radial Load Rating Co N/A 3100 N | Accessories N/A Two Shields |
201-SFZ | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 32.0000 mm | Width B N/A 10.00 mm | Basic Dynamic Radial Load Rating C N/A 6890 N | Basic Static Radial Load Rating Co N/A 3100 N | Accessories N/A Shield & Seal |
201-SG | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 32.0000 mm | Width B N/A 10.00 mm | Basic Dynamic Radial Load Rating C N/A 6890 N | Basic Static Radial Load Rating Co N/A 3100 N | Accessories N/A Snap-Ring |
201-SFG | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 32.0000 mm | Width B N/A 10.00 mm | Basic Dynamic Radial Load Rating C N/A 6890 N | Basic Static Radial Load Rating Co N/A 3100 N | Accessories N/A One Shield & Snap-Ring |
201-SZG | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 32.0000 mm | Width B N/A 10.00 mm | Basic Dynamic Radial Load Rating C N/A 6890 N | Basic Static Radial Load Rating Co N/A 3100 N | Accessories N/A Seal & Snap-Ring |
201-SFFG | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 32.0000 mm | Width B N/A 10.00 mm | Basic Dynamic Radial Load Rating C N/A 6890 N | Basic Static Radial Load Rating Co N/A 3100 N | Accessories N/A Two Shields & Snap-Ring |
201-SZZG | Bore d N/A 12.000 mm | Outside Diameter D1 N/A 32.0000 mm | Width B N/A 10.00 mm | Basic Dynamic Radial Load Rating C N/A 6890 N | Basic Static Radial Load Rating Co N/A 3100 N | Accessories N/A Two Seals & Snap-Ring |
202-S | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width B N/A 11.00 mm | Basic Dynamic Radial Load Rating C N/A 7800 N | Basic Static Radial Load Rating Co N/A 3250 N | Accessories N/A Without Accessories |
202-SZ | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width B N/A 11.00 mm | Basic Dynamic Radial Load Rating C N/A 7800 N | Basic Static Radial Load Rating Co N/A 3250 N | Accessories N/A One Seal |
202-SZZ | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width B N/A 11.00 mm | Basic Dynamic Radial Load Rating C N/A 7800 N | Basic Static Radial Load Rating Co N/A 3250 N | Accessories N/A Two Seals |