Unit of Measure

Specifications

Bore d

N/A 12.000 mm

Outside Diameter D1

N/A 32.0000 mm

Width B

N/A 10.00 mm

Fillet Radius ra

N/A 0.64 mm

Grease Speed Rating n1

N/A 22000 rpm

Oil Speed Rating n2

N/A 28000 rpm

Basic Dynamic Radial Load Rating C

N/A 6890 N

Basic Static Radial Load Rating Co

N/A 3100 N

Grease Speed Rating Open/Shielded n1

N/A 22000 rpm

Oil Speed Rating Open/Shielded n2

N/A 28000 rpm

Sealed Speed Rating n3

N/A 15000 rpm

Accessories

N/A Without Accessories