1 - 25 of 180 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Bore d

Outside Diameter D1

Width B

Grease Speed Rating n1

Basic Dynamic Radial Load Rating C

Basic Static Radial Load Rating Co

N/A 20.000 mm N/A 47.0000 mm N/A 20.60 mm N/A 9000 rpm N/A 20500 N N/A 17000 N
N/A 20.000 mm N/A 47.0000 mm N/A 20.60 mm N/A 9000 rpm N/A 20500 N N/A 17000 N
N/A 20.000 mm N/A 47.0000 mm N/A 20.60 mm N/A 9000 rpm N/A 20500 N N/A 17000 N
N/A 20.000 mm N/A 47.0000 mm N/A 20.60 mm N/A 9000 rpm N/A 20500 N N/A 17000 N
N/A 20.000 mm N/A 47.0000 mm N/A 20.60 mm N/A 9000 rpm N/A 20500 N N/A 17000 N
N/A 20.000 mm N/A 47.0000 mm N/A 20.60 mm N/A 9000 rpm N/A 20500 N N/A 17000 N
N/A 20.000 mm N/A 47.0000 mm N/A 20.60 mm N/A 9000 rpm N/A 20500 N N/A 17000 N
N/A 20.000 mm N/A 47.0000 mm N/A 20.60 mm N/A 9000 rpm N/A 20500 N N/A 17000 N
N/A 20.000 mm N/A 47.0000 mm N/A 20.60 mm N/A 9000 rpm N/A 20500 N N/A 17000 N
N/A 20.000 mm N/A 47.0000 mm N/A 20.60 mm N/A 9000 rpm N/A 20500 N N/A 17000 N
N/A 20.000 mm N/A 47.0000 mm N/A 20.60 mm N/A 9000 rpm N/A 20500 N N/A 17000 N
N/A 20.000 mm N/A 47.0000 mm N/A 20.60 mm N/A 9000 rpm N/A 20500 N N/A 17000 N
N/A 25.000 mm N/A 52.0000 mm N/A 20.60 mm N/A 8000 rpm N/A 22900 N N/A 21200 N
N/A 25.000 mm N/A 52.0000 mm N/A 20.60 mm N/A 8000 rpm N/A 22900 N N/A 21200 N
N/A 25.000 mm N/A 52.0000 mm N/A 20.60 mm N/A 8000 rpm N/A 22900 N N/A 21200 N
N/A 25.000 mm N/A 52.0000 mm N/A 20.60 mm N/A 8000 rpm N/A 22900 N N/A 21200 N
N/A 25.000 mm N/A 52.0000 mm N/A 20.60 mm N/A 8000 rpm N/A 22900 N N/A 21200 N
N/A 25.000 mm N/A 52.0000 mm N/A 20.60 mm N/A 8000 rpm N/A 22900 N N/A 21200 N
N/A 25.000 mm N/A 52.0000 mm N/A 20.60 mm N/A 8000 rpm N/A 22900 N N/A 21200 N
N/A 25.000 mm N/A 52.0000 mm N/A 20.60 mm N/A 8000 rpm N/A 22900 N N/A 21200 N
N/A 25.000 mm N/A 52.0000 mm N/A 20.60 mm N/A 8000 rpm N/A 22900 N N/A 21200 N
N/A 25.000 mm N/A 52.0000 mm N/A 20.60 mm N/A 8000 rpm N/A 22900 N N/A 21200 N
N/A 25.000 mm N/A 52.0000 mm N/A 20.60 mm N/A 8000 rpm N/A 22900 N N/A 21200 N
N/A 25.000 mm N/A 52.0000 mm N/A 20.60 mm N/A 8000 rpm N/A 22900 N N/A 21200 N
N/A 30.000 mm N/A 62.0000 mm N/A 23.80 mm N/A 7000 rpm N/A 30200 N N/A 28000 N
1 - 25 of 180 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »