Speciality Bearings Wide Inner Ring Medium Series
Speciality Bearings
Item # |
Bore d |
Outside Diameter D1 |
Width - Outer Ring B0 |
Width - Inner Ring B1 |
Basic Radial Load Rating-Dynamic DC |
Basic Radial Load Rating-Static SCO |
---|---|---|---|---|---|---|
305SWI | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width - Outer Ring B0 N/A 17.0 mm | Width - Inner Ring B1 N/A 25.40 mm | Basic Radial Load Rating-Dynamic DC N/A 20800 N | Basic Radial Load Rating-Static SCO N/A 11200 N |
306SWI | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width - Outer Ring B0 N/A 19.0 mm | Width - Inner Ring B1 N/A 30.16 mm | Basic Radial Load Rating-Dynamic DC N/A 29600 N | Basic Radial Load Rating-Static SCO N/A 16600 N |
307SWI | Bore d N/A 35.000 mm | Outside Diameter D1 N/A 80.0000 mm | Width - Outer Ring B0 N/A 21.0 mm | Width - Inner Ring B1 N/A 34.93 mm | Basic Radial Load Rating-Dynamic DC N/A 36400 N | Basic Radial Load Rating-Static SCO N/A 20800 N |
309SWI | Bore d N/A 45.000 mm | Outside Diameter D1 N/A 100.0000 mm | Width - Outer Ring B0 N/A 25.0 mm | Width - Inner Ring B1 N/A 39.69 mm | Basic Radial Load Rating-Dynamic DC N/A 52700 N | Basic Radial Load Rating-Static SCO N/A 31500 N |
310SWI | Bore d N/A 50.000 mm | Outside Diameter D1 N/A 110.0000 mm | Width - Outer Ring B0 N/A 27.0 mm | Width - Inner Ring B1 N/A 44.45 mm | Basic Radial Load Rating-Dynamic DC N/A 61800 N | Basic Radial Load Rating-Static SCO N/A 38000 N |
311SWI | Bore d N/A 55.000 mm | Outside Diameter D1 N/A 120.0000 mm | Width - Outer Ring B0 N/A 29.0 mm | Width - Inner Ring B1 N/A 49.21 mm | Basic Radial Load Rating-Dynamic DC N/A 71500 N | Basic Radial Load Rating-Static SCO N/A 45000 N |
313SWI | Bore d N/A 65.000 mm | Outside Diameter D1 N/A 140.0000 mm | Width - Outer Ring B0 N/A 33.0 mm | Width - Inner Ring B1 N/A 58.74 mm | Basic Radial Load Rating-Dynamic DC N/A 92300 N | Basic Radial Load Rating-Static SCO N/A 60000 N |
315SWI | Bore d N/A 75.000 mm | Outside Diameter D1 N/A 160.0000 mm | Width - Outer Ring B0 N/A 37.0 mm | Width - Inner Ring B1 N/A 68.26 mm | Basic Radial Load Rating-Dynamic DC N/A 121000 N | Basic Radial Load Rating-Static SCO N/A 85000 N |
318SWI | Bore d N/A 90.000 mm | Outside Diameter D1 N/A 190.0000 mm | Width - Outer Ring B0 N/A 43.0 mm | Width - Inner Ring B1 N/A 73.03 mm | Basic Radial Load Rating-Dynamic DC N/A 133000 N | Basic Radial Load Rating-Static SCO N/A 98000 N |
320SWI | Bore d N/A 100.000 mm | Outside Diameter D1 N/A 215.0000 mm | Width - Outer Ring B0 N/A 47.0 mm | Width - Inner Ring B1 N/A 82.55 mm | Basic Radial Load Rating-Dynamic DC N/A 182000 N | Basic Radial Load Rating-Static SCO N/A 150000 N |
308WI | Bore d N/A 40.000 mm | Outside Diameter D1 N/A 90.0000 mm | Width - Outer Ring B0 N/A 23.0 mm | Width - Inner Ring B1 N/A 36.51 mm | Basic Radial Load Rating-Dynamic DC N/A 46800 N | Basic Radial Load Rating-Static SCO N/A 36000 N |
311WI | Bore d N/A 55.000 mm | Outside Diameter D1 N/A 120.0000 mm | Width - Outer Ring B0 N/A 29.0 mm | Width - Inner Ring B1 N/A 44.45 mm | Basic Radial Load Rating-Dynamic DC N/A 74800 N | Basic Radial Load Rating-Static SCO N/A 61000 N |
312WI | Bore d N/A 60.000 mm | Outside Diameter D1 N/A 130.0000 mm | Width - Outer Ring B0 N/A 31.0 mm | Width - Inner Ring B1 N/A 53.98 mm | Basic Radial Load Rating-Dynamic DC N/A 91300 N | Basic Radial Load Rating-Static SCO N/A 78000 N |
314WI | Bore d N/A 70.000 mm | Outside Diameter D1 N/A 150.0000 mm | Width - Outer Ring B0 N/A 35.0 mm | Width - Inner Ring B1 N/A 63.50 mm | Basic Radial Load Rating-Dynamic DC N/A 114000 N | Basic Radial Load Rating-Static SCO N/A 102000 N |
315WI | Bore d N/A 75.000 mm | Outside Diameter D1 N/A 160.0000 mm | Width - Outer Ring B0 N/A 37.0 mm | Width - Inner Ring B1 N/A 68.26 mm | Basic Radial Load Rating-Dynamic DC N/A 125000 N | Basic Radial Load Rating-Static SCO N/A 116000 N |
316WI | Bore d N/A 80.000 mm | Outside Diameter D1 N/A 170.0000 mm | Width - Outer Ring B0 N/A 39.0 mm | Width - Inner Ring B1 N/A 68.26 mm | Basic Radial Load Rating-Dynamic DC N/A 138000 N | Basic Radial Load Rating-Static SCO N/A 129000 N |
318WI | Bore d N/A 90.000 mm | Outside Diameter D1 N/A 190.0000 mm | Width - Outer Ring B0 N/A 43.0 mm | Width - Inner Ring B1 N/A 73.03 mm | Basic Radial Load Rating-Dynamic DC N/A 157000 N | Basic Radial Load Rating-Static SCO N/A 160000 N |