Speciality Bearings Mast Guide Bearings
Speciality Bearings
Item # |
Basic Radial Load Rating-Dynamic DC |
Basic Radial Load Rating-Static SCO |
---|---|---|
204SZZ27 | Basic Radial Load Rating-Dynamic DC N/A 4180 lbf | Basic Radial Load Rating-Static SCO N/A 14700 lbf |
205SZZ29 | Basic Radial Load Rating-Dynamic DC N/A 3440 lbf | Basic Radial Load Rating-Static SCO N/A 1830 lbf |
207SZZ20 | Basic Radial Load Rating-Dynamic DC N/A 5730 lbf | Basic Radial Load Rating-Static SCO N/A 3440 lbf |
208SZZ15 | Basic Radial Load Rating-Dynamic DC N/A 11800 lbf | Basic Radial Load Rating-Static SCO N/A 48600 lbf |
305SZZ3 | Basic Radial Load Rating-Dynamic DC N/A 7600 lbf | Basic Radial Load Rating-Static SCO N/A 27400 lbf |
305SZZ6 | Basic Radial Load Rating-Dynamic DC N/A 6770 lbf | Basic Radial Load Rating-Static SCO N/A 2520 lbf |
306SZZ5 | Basic Radial Load Rating-Dynamic DC N/A 10970 lbf | Basic Radial Load Rating-Static SCO N/A 40500 lbf |
307SZZ4 | Basic Radial Load Rating-Dynamic DC N/A 13600 lbf | Basic Radial Load Rating-Static SCO N/A 48600 lbf |
307SZZ9 | Basic Radial Load Rating-Dynamic DC N/A 13600 lbf | Basic Radial Load Rating-Static SCO N/A 48600 lbf |
307SZZ10 | Basic Radial Load Rating-Dynamic DC N/A 13600 lbf | Basic Radial Load Rating-Static SCO N/A 48600 lbf |
307SZZ14 | Basic Radial Load Rating-Dynamic DC N/A 13600 lbf | Basic Radial Load Rating-Static SCO N/A 48600 lbf |
307SZZ18 | Basic Radial Load Rating-Dynamic DC N/A 13600 lbf | Basic Radial Load Rating-Static SCO N/A 48600 lbf |
307SZZ19 | Basic Radial Load Rating-Dynamic DC N/A 13600 lbf | Basic Radial Load Rating-Static SCO N/A 48600 lbf |
308SZZ4 | Basic Radial Load Rating-Dynamic DC N/A 16400 lbf | Basic Radial Load Rating-Static SCO N/A 62900 lbf |
308SZZ5 | Basic Radial Load Rating-Dynamic DC N/A 16400 lbf | Basic Radial Load Rating-Static SCO N/A 62900 lbf |
308SZZ6 | Basic Radial Load Rating-Dynamic DC N/A 16400 lbf | Basic Radial Load Rating-Static SCO N/A 62900 lbf |
309SZZ1 | Basic Radial Load Rating-Dynamic DC N/A 19600 lbf | Basic Radial Load Rating-Static SCO N/A 77600 lbf |
309SZZ4 | Basic Radial Load Rating-Dynamic DC N/A 19600 lbf | Basic Radial Load Rating-Static SCO N/A 77600 lbf |
309SZZ5 | Basic Radial Load Rating-Dynamic DC N/A 18400 lbf | Basic Radial Load Rating-Static SCO N/A 61800 lbf |
309SZZ9 | Basic Radial Load Rating-Dynamic DC N/A 19600 lbf | Basic Radial Load Rating-Static SCO N/A 77600 lbf |
309SZZ12 | Basic Radial Load Rating-Dynamic DC N/A 19600 lbf | Basic Radial Load Rating-Static SCO N/A 77600 lbf |
311SZZ1 | Basic Radial Load Rating-Dynamic DC N/A 16100 lbf | Basic Radial Load Rating-Static SCO N/A 9890 lbf |
311SZZ2 | Basic Radial Load Rating-Dynamic DC N/A 16400 lbf | Basic Radial Load Rating-Static SCO N/A 73100 lbf |
311SZZ5 | Basic Radial Load Rating-Dynamic DC N/A 16400 lbf | Basic Radial Load Rating-Static SCO N/A 73100 lbf |