Speciality Bearings Conveyor Roll Bearings
Speciality Bearings
Item # |
Shaft Diameter D |
Outside Diameter D1 |
Width B |
Total Length A |
Basic Radial Load Rating-Dynamic DC |
Basic Radial Load Rating-Static SCO |
Variant |
---|---|---|---|---|---|---|---|
CONV-3-SF | Shaft Diameter D N/A 5/8 in | Outside Diameter D1 N/A 1.6540 in | Width B N/A 0.9688 in | Total Length A N/A | Basic Radial Load Rating-Dynamic DC N/A 1330 lbf | Basic Radial Load Rating-Static SCO N/A 899 lbf | Variant N/A CONV-3-SF and 4-SF |
CONV-4-SF | Shaft Diameter D N/A 25/32 in | Outside Diameter D1 N/A 1.9685 in | Width B N/A 1.0000 in | Total Length A N/A | Basic Radial Load Rating-Dynamic DC N/A 3030 lbf | Basic Radial Load Rating-Static SCO N/A 2560 lbf | Variant N/A CONV-3-SF and 4-SF |
CONV-3-Y-2 | Shaft Diameter D N/A 5/8 in | Outside Diameter D1 N/A 1.6540 in | Width B N/A 0.7500 in | Total Length A N/A | Basic Radial Load Rating-Dynamic DC N/A 1330 lbf | Basic Radial Load Rating-Static SCO N/A 899 lbf | Variant N/A CONV-3-Y-2 |
CONV-4-SZZ-2 | Shaft Diameter D N/A 3/4 in | Outside Diameter D1 N/A 1.7805 in | Width B N/A 0.6100 in | Total Length A N/A | Basic Radial Load Rating-Dynamic DC N/A 3030 lbf | Basic Radial Load Rating-Static SCO N/A 2560 lbf | Variant N/A CONV-4-SZZ-2 |
CONV-4-E-2 | Shaft Diameter D N/A 3/4 in | Outside Diameter D1 N/A 1.9685 in | Width B N/A 1.8750 in | Total Length A N/A | Basic Radial Load Rating-Dynamic DC N/A 3030 lbf | Basic Radial Load Rating-Static SCO N/A 2560 lbf | Variant N/A CONV-4-E-2 |
CONV-504-3,S1938 | Shaft Diameter D N/A | Outside Diameter D1 N/A | Width B N/A | Total Length A N/A 1.938 in | Basic Radial Load Rating-Dynamic DC N/A 1990 lbf | Basic Radial Load Rating-Static SCO N/A 1270 lbf | Variant N/A CONV-504-3 |
CONV-504-3,S2500 | Shaft Diameter D N/A | Outside Diameter D1 N/A | Width B N/A | Total Length A N/A 2.500 in | Basic Radial Load Rating-Dynamic DC N/A 1990 lbf | Basic Radial Load Rating-Static SCO N/A 1270 lbf | Variant N/A CONV-504-3 |
CONV-504-3,S3000 | Shaft Diameter D N/A | Outside Diameter D1 N/A | Width B N/A | Total Length A N/A 3.000 in | Basic Radial Load Rating-Dynamic DC N/A 1990 lbf | Basic Radial Load Rating-Static SCO N/A 1270 lbf | Variant N/A CONV-504-3 |
CONV-504-3,S4125 | Shaft Diameter D N/A | Outside Diameter D1 N/A | Width B N/A | Total Length A N/A 4.125 in | Basic Radial Load Rating-Dynamic DC N/A 1990 lbf | Basic Radial Load Rating-Static SCO N/A 1270 lbf | Variant N/A CONV-504-3 |
CONV-504-3,D2500 | Shaft Diameter D N/A | Outside Diameter D1 N/A | Width B N/A | Total Length A N/A 2.500 in | Basic Radial Load Rating-Dynamic DC N/A 1990 lbf | Basic Radial Load Rating-Static SCO N/A 1270 lbf | Variant N/A CONV-504-3 |
CONV-504-3,D2625 | Shaft Diameter D N/A | Outside Diameter D1 N/A | Width B N/A | Total Length A N/A 2.625 in | Basic Radial Load Rating-Dynamic DC N/A 1990 lbf | Basic Radial Load Rating-Static SCO N/A 1270 lbf | Variant N/A CONV-504-3 |
CONV-504-3,D3000 | Shaft Diameter D N/A | Outside Diameter D1 N/A | Width B N/A | Total Length A N/A 3.000 in | Basic Radial Load Rating-Dynamic DC N/A 1990 lbf | Basic Radial Load Rating-Static SCO N/A 1270 lbf | Variant N/A CONV-504-3 |