Speciality Bearings Adapter, Tapered Bore
Speciality Bearings
Item # |
Outside Diameter D1 |
Inside Diameter D |
Width B |
Basic Radial Load Rating-Dynamic DC |
Basic Radial Load Rating-Static SCO |
Variant |
---|---|---|---|---|---|---|
210-SX | Outside Diameter D1 N/A 89.9922 mm | Inside Diameter D N/A 44.4500 mm | Width B N/A 20.00 mm | Basic Radial Load Rating-Dynamic DC N/A 7890 N | Basic Radial Load Rating-Static SCO N/A 5210 N | Variant N/A SX |
211-SX | Outside Diameter D1 N/A 99.9998 mm | Inside Diameter D N/A 49.2125 mm | Width B N/A 21.00 mm | Basic Radial Load Rating-Dynamic DC N/A 9800 N | Basic Radial Load Rating-Static SCO N/A 6740 N | Variant N/A SX |
206-SFFX | Outside Diameter D1 N/A 62.0000 mm | Inside Diameter D N/A 25.4000 mm | Width B N/A 16.00 mm | Basic Radial Load Rating-Dynamic DC N/A 4380 N | Basic Radial Load Rating-Static SCO N/A 2250 N | Variant N/A SFFX Two Shields |
207-SFFX | Outside Diameter D1 N/A 72.0000 mm | Inside Diameter D N/A 30.1625 mm | Width B N/A 17.00 mm | Basic Radial Load Rating-Dynamic DC N/A 6070 N | Basic Radial Load Rating-Static SCO N/A 3440 N | Variant N/A SFFX Two Shields |
206-SZZX | Outside Diameter D1 N/A 62.0000 mm | Inside Diameter D N/A 25.4000 mm | Width B N/A 16.00 mm | Basic Radial Load Rating-Dynamic DC N/A 4380 N | Basic Radial Load Rating-Static SCO N/A 2250 N | Variant N/A SZZX Two Seals |
207-SZZX | Outside Diameter D1 N/A 72.0000 mm | Inside Diameter D N/A 30.1625 mm | Width B N/A 17.00 mm | Basic Radial Load Rating-Dynamic DC N/A 6070 N | Basic Radial Load Rating-Static SCO N/A 3440 N | Variant N/A SZZX Two Seals |
209-SZZX | Outside Diameter D1 N/A 85.0000 mm | Inside Diameter D N/A 36.5125 mm | Width B N/A 19.00 mm | Basic Radial Load Rating-Dynamic DC N/A 8180 N | Basic Radial Load Rating-Static SCO N/A 5130 N | Variant N/A SZZX Two Seals |
212-SZZX | Outside Diameter D1 N/A 110.0000 mm | Inside Diameter D N/A 52.3875 mm | Width B N/A 22.00 mm | Basic Radial Load Rating-Dynamic DC N/A 10700 N | Basic Radial Load Rating-Static SCO N/A 7310 N | Variant N/A SZZX Two Seals |
215-SZZX | Outside Diameter D1 N/A 130.0000 mm | Inside Diameter D N/A 61.9125 mm | Width B N/A 25.00 mm | Basic Radial Load Rating-Dynamic DC N/A 14900 N | Basic Radial Load Rating-Static SCO N/A 11000 N | Variant N/A SZZX Two Seals |
217-SZZX | Outside Diameter D1 N/A 150.0000 mm | Inside Diameter D N/A 76.2000 mm | Width B N/A 28.00 mm | Basic Radial Load Rating-Dynamic DC N/A 18700 N | Basic Radial Load Rating-Static SCO N/A 14400 N | Variant N/A SZZX Two Seals |