1200-EK Series Self Aligning Ball Bearings with Tapered Bore
Self Aligning Ball Bearings
Item # |
Bore d |
Outside Diameter D1 |
Width B |
Grease Speed Rating n1 |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
---|---|---|---|---|---|---|
1204EK | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 47.0000 mm | Width B N/A 14.00 mm | Grease Speed Rating n1 N/A 15000 rpm | Basic Dynamic Radial Load Rating C N/A 12700 N | Basic Static Radial Load Rating Co N/A 3400 N |
1205EK | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width B N/A 15.00 mm | Grease Speed Rating n1 N/A 13000 rpm | Basic Dynamic Radial Load Rating C N/A 14300 N | Basic Static Radial Load Rating Co N/A 4000 N |
1206EK | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width B N/A 16.00 mm | Grease Speed Rating n1 N/A 10000 rpm | Basic Dynamic Radial Load Rating C N/A 15600 N | Basic Static Radial Load Rating Co N/A 4650 N |
1207EK | Bore d N/A 35.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width B N/A 17.00 mm | Grease Speed Rating n1 N/A 9000 rpm | Basic Dynamic Radial Load Rating C N/A 19000 N | Basic Static Radial Load Rating Co N/A 6000 N |
1208EK | Bore d N/A 40.000 mm | Outside Diameter D1 N/A 80.0000 mm | Width B N/A 18.00 mm | Grease Speed Rating n1 N/A 8500 rpm | Basic Dynamic Radial Load Rating C N/A 19900 N | Basic Static Radial Load Rating Co N/A 6950 N |
1209EK | Bore d N/A 45.000 mm | Outside Diameter D1 N/A 85.0000 mm | Width B N/A 19.00 mm | Grease Speed Rating n1 N/A 7500 rpm | Basic Dynamic Radial Load Rating C N/A 22900 N | Basic Static Radial Load Rating Co N/A 7800 N |
1210EK | Bore d N/A 50.000 mm | Outside Diameter D1 N/A 90.0000 mm | Width B N/A 20.00 mm | Grease Speed Rating n1 N/A 7000 rpm | Basic Dynamic Radial Load Rating C N/A 26500 N | Basic Static Radial Load Rating Co N/A 9150 N |
1211EK | Bore d N/A 55.000 mm | Outside Diameter D1 N/A 100.0000 mm | Width B N/A 21.00 mm | Grease Speed Rating n1 N/A 6300 rpm | Basic Dynamic Radial Load Rating C N/A 27600 N | Basic Static Radial Load Rating Co N/A 10600 N |
1212EK | Bore d N/A 60.000 mm | Outside Diameter D1 N/A 110.0000 mm | Width B N/A 22.00 mm | Grease Speed Rating n1 N/A 5600 rpm | Basic Dynamic Radial Load Rating C N/A 31200 N | Basic Static Radial Load Rating Co N/A 12200 N |
1213EK | Bore d N/A 65.000 mm | Outside Diameter D1 N/A 120.0000 mm | Width B N/A 23.00 mm | Grease Speed Rating n1 N/A 5300 rpm | Basic Dynamic Radial Load Rating C N/A 35100 N | Basic Static Radial Load Rating Co N/A 14000 N |