11200-E Series Self Aligning Ball Bearings with Extended Inner Ring
Self Aligning Ball Bearings
Item # |
Bore d |
Outside Diameter D1 |
Width C |
Basic Dynamic Radial Load Rating |
Basic Static Radial Load Rating Co |
Grease or Oil Speed Rating n1 |
---|---|---|---|---|---|---|
11204E | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 47.0000 mm | Width C N/A 14 mm | Basic Dynamic Radial Load Rating N/A 12700 N | Basic Static Radial Load Rating Co N/A 3400 N | Grease or Oil Speed Rating n1 N/A 9000 rpm |
11205E | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width C N/A 15 mm | Basic Dynamic Radial Load Rating N/A 14300 N | Basic Static Radial Load Rating Co N/A 4000 N | Grease or Oil Speed Rating n1 N/A 8000 rpm |
11206E | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width C N/A 16 mm | Basic Dynamic Radial Load Rating N/A 15600 N | Basic Static Radial Load Rating Co N/A 4650 N | Grease or Oil Speed Rating n1 N/A 6700 rpm |
11207E | Bore d N/A 35.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width C N/A 17 mm | Basic Dynamic Radial Load Rating N/A 19000 N | Basic Static Radial Load Rating Co N/A 6000 N | Grease or Oil Speed Rating n1 N/A 5600 rpm |
11208E | Bore d N/A 40.000 mm | Outside Diameter D1 N/A 80.0000 mm | Width C N/A 18 mm | Basic Dynamic Radial Load Rating N/A 19900 N | Basic Static Radial Load Rating Co N/A 6950 N | Grease or Oil Speed Rating n1 N/A 5000 rpm |
11209E | Bore d N/A 45.000 mm | Outside Diameter D1 N/A 85.0000 mm | Width C N/A 19 mm | Basic Dynamic Radial Load Rating N/A 22900 N | Basic Static Radial Load Rating Co N/A 7800 N | Grease or Oil Speed Rating n1 N/A 4500 rpm |
11210E | Bore d N/A 50.000 mm | Outside Diameter D1 N/A 90.0000 mm | Width C N/A 20 mm | Basic Dynamic Radial Load Rating N/A 26500 N | Basic Static Radial Load Rating Co N/A 9150 N | Grease or Oil Speed Rating n1 N/A 4300 rpm |
11212E | Bore d N/A 60.000 mm | Outside Diameter D1 N/A 110.0000 mm | Width C N/A 22 mm | Basic Dynamic Radial Load Rating N/A 31200 N | Basic Static Radial Load Rating Co N/A 12200 N | Grease or Oil Speed Rating n1 N/A 3400 rpm |