Z4F-ZM Series ZMaRC Coated Insert Bearings Inch
Marathon Units Inch
Item # |
Shaft Diameter D |
Dimension L |
Height T |
Weight W |
Basic Dynamic Radial Load Rating |
Basic Static Radial Load Rating Co |
---|---|---|---|---|---|---|
Z4F012ZM | Shaft Diameter D N/A 3/4 in | Dimension L N/A 3.3750 in | Height T N/A 1.5313 in | Weight W N/A 1.35 lb | Basic Dynamic Radial Load Rating N/A 2860 lbf | Basic Static Radial Load Rating Co N/A 1470 lbf |
Z4F015ZM | Shaft Diameter D N/A 15/16 in | Dimension L N/A 3.7500 in | Height T N/A 1.5313 in | Weight W N/A 1.85 lb | Basic Dynamic Radial Load Rating N/A 3150 lbf | Basic Static Radial Load Rating Co N/A 1750 lbf |
Z4F100ZM | Shaft Diameter D N/A 1 in | Dimension L N/A 3.7500 in | Height T N/A 1.5313 in | Weight W N/A 1.80 lb | Basic Dynamic Radial Load Rating N/A 3150 lbf | Basic Static Radial Load Rating Co N/A 1750 lbf |
Z4F102ZM | Shaft Diameter D N/A 1 1/8 in | Dimension L N/A 4.2500 in | Height T N/A 1.6563 in | Weight W N/A 2.65 lb | Basic Dynamic Radial Load Rating N/A 4380 lbf | Basic Static Radial Load Rating Co N/A 2520 lbf |
Z4F103ZM | Shaft Diameter D N/A 1 3/16 in | Dimension L N/A 4.2500 in | Height T N/A 1.6563 in | Weight W N/A 2.65 lb | Basic Dynamic Radial Load Rating N/A 4380 lbf | Basic Static Radial Load Rating Co N/A 2520 lbf |
Z4F104ZMR | Shaft Diameter D N/A 1 1/4 in | Dimension L N/A 4.2500 in | Height T N/A 1.6563 in | Weight W N/A 2.65 lb | Basic Dynamic Radial Load Rating N/A 4380 lbf | Basic Static Radial Load Rating Co N/A 2520 lbf |
Z4F104ZM | Shaft Diameter D N/A 1 1/4 in | Dimension L N/A 4.6250 in | Height T N/A 1.8438 in | Weight W N/A 3.30 lb | Basic Dynamic Radial Load Rating N/A 5730 lbf | Basic Static Radial Load Rating Co N/A 3440 lbf |
Z4F107ZM | Shaft Diameter D N/A 1 7/16 in | Dimension L N/A 4.6250 in | Height T N/A 1.8438 in | Weight W N/A 3.20 lb | Basic Dynamic Radial Load Rating N/A 5730 lbf | Basic Static Radial Load Rating Co N/A 3440 lbf |
Z4F108ZM | Shaft Diameter D N/A 1 1/2 in | Dimension L N/A 5.1250 in | Height T N/A 2.1250 in | Weight W N/A 4.30 lb | Basic Dynamic Radial Load Rating N/A 6900 lbf | Basic Static Radial Load Rating Co N/A 4270 lbf |
Z4F115ZM | Shaft Diameter D N/A 1 15/16 in | Dimension L N/A 5.6250 in | Height T N/A 2.2188 in | Weight W N/A 5.60 lb | Basic Dynamic Radial Load Rating N/A 7890 lbf | Basic Static Radial Load Rating Co N/A 5220 lbf |