C4F-ZM Series Four-Bolt Composite Flange ZMaRC Units Inch
Marathon Units Inch
Item # |
Shaft Diameter D |
Dimension L |
Height T |
Weight W |
Basic Dynamic Radial Load Rating |
Basic Static Radial Load Rating Co |
---|---|---|---|---|---|---|
C4F012ZM | Shaft Diameter D N/A 3/4 in | Dimension L N/A 3.3750 in | Height T N/A 1.4688 in | Weight W N/A 0.57 lb | Basic Dynamic Radial Load Rating N/A 2860 lbf | Basic Static Radial Load Rating Co N/A 1470 lbf |
C4F015ZM | Shaft Diameter D N/A 15/16 in | Dimension L N/A 3.7500 in | Height T N/A 1.5313 in | Weight W N/A 0.76 lb | Basic Dynamic Radial Load Rating N/A 3150 lbf | Basic Static Radial Load Rating Co N/A 1750 lbf |
C4F100ZM | Shaft Diameter D N/A 1 in | Dimension L N/A 3.7500 in | Height T N/A 1.5313 in | Weight W N/A 0.71 lb | Basic Dynamic Radial Load Rating N/A 3150 lbf | Basic Static Radial Load Rating Co N/A 1750 lbf |
C4F102ZM | Shaft Diameter D N/A 1 1/8 in | Dimension L N/A 4.2500 in | Height T N/A 1.6563 in | Weight W N/A 1.07 lb | Basic Dynamic Radial Load Rating N/A 4380 lbf | Basic Static Radial Load Rating Co N/A 2520 lbf |
C4F103ZM | Shaft Diameter D N/A 1 3/16 in | Dimension L N/A 4.2500 in | Height T N/A 1.6563 in | Weight W N/A 1.01 lb | Basic Dynamic Radial Load Rating N/A 4380 lbf | Basic Static Radial Load Rating Co N/A 2520 lbf |
C4F104ZMR | Shaft Diameter D N/A 1 1/4 in | Dimension L N/A 4.2500 in | Height T N/A 1.6563 in | Weight W N/A 0.97 lb | Basic Dynamic Radial Load Rating N/A 4380 lbf | Basic Static Radial Load Rating Co N/A 2520 lbf |
C4F104ZM | Shaft Diameter D N/A 1 1/4 in | Dimension L N/A 4.6250 in | Height T N/A 1.8281 in | Weight W N/A 1.57 lb | Basic Dynamic Radial Load Rating N/A 5730 lbf | Basic Static Radial Load Rating Co N/A 3440 lbf |
C4F107ZM | Shaft Diameter D N/A 1 7/16 in | Dimension L N/A 4.6250 in | Height T N/A 1.8281 in | Weight W N/A 1.37 lb | Basic Dynamic Radial Load Rating N/A 5730 lbf | Basic Static Radial Load Rating Co N/A 3440 lbf |
C4F108ZM | Shaft Diameter D N/A 1 1/2 in | Dimension L N/A 5.1250 in | Height T N/A 2.1250 in | Weight W N/A 1.98 lb | Basic Dynamic Radial Load Rating N/A 6900 lbf | Basic Static Radial Load Rating Co N/A 4270 lbf |
C4F115ZM | Shaft Diameter D N/A 1 15/16 in | Dimension L N/A 5.5000 in | Height T N/A 2.1250 in | Weight W N/A 2.45 lb | Basic Dynamic Radial Load Rating N/A 7890 lbf | Basic Static Radial Load Rating Co N/A 5220 lbf |