S2F-SS Series Cast Stainless Steel Two-Bolt Flange Units - Insert Bearings Inch
Marathon Units Inch
Item # |
Shaft Diameter D |
Height H |
Dimension L |
Height T |
Basic Dynamic Radial Load Rating |
Basic Static Radial Load Rating Co |
---|---|---|---|---|---|---|
S2F012SS | Shaft Diameter D N/A 3/4 in | Height H N/A 4.4063 in | Dimension L N/A 2.3750 in | Height T N/A 1.2813 in | Basic Dynamic Radial Load Rating N/A 2380 lbf | Basic Static Radial Load Rating Co N/A 1470 lbf |
S2F100SS | Shaft Diameter D N/A 1 in | Height H N/A 4.8750 in | Dimension L N/A 2.7500 in | Height T N/A 1.4375 in | Basic Dynamic Radial Load Rating N/A 2520 lbf | Basic Static Radial Load Rating Co N/A 1750 lbf |
S2F103SS | Shaft Diameter D N/A 1 3/16 in | Height H N/A 5.5625 in | Dimension L N/A 3.1250 in | Height T N/A 1.6563 in | Basic Dynamic Radial Load Rating N/A 3510 lbf | Basic Static Radial Load Rating Co N/A 2520 lbf |
S2F104SSR | Shaft Diameter D N/A 1 1/4 in | Height H N/A 5.5625 in | Dimension L N/A 3.1250 in | Height T N/A 1.6563 in | Basic Dynamic Radial Load Rating N/A 3510 lbf | Basic Static Radial Load Rating Co N/A 2520 lbf |
S2F104SS | Shaft Diameter D N/A 1 1/4 in | Height H N/A 6.1250 in | Dimension L N/A 3.6250 in | Height T N/A 1.8125 in | Basic Dynamic Radial Load Rating N/A 4560 lbf | Basic Static Radial Load Rating Co N/A 3440 lbf |
S2F106SS | Shaft Diameter D N/A 1 3/8 in | Height H N/A 6.1250 in | Dimension L N/A 3.6250 in | Height T N/A 1.8125 in | Basic Dynamic Radial Load Rating N/A 4560 lbf | Basic Static Radial Load Rating Co N/A 3440 lbf |
S2F107SS | Shaft Diameter D N/A 1 7/16 in | Height H N/A 6.1250 in | Dimension L N/A 3.6250 in | Height T N/A 1.8125 in | Basic Dynamic Radial Load Rating N/A 4560 lbf | Basic Static Radial Load Rating Co N/A 3440 lbf |
S2F108SS | Shaft Diameter D N/A 1 1/2 in | Height H N/A 6.7500 in | Dimension L N/A 4.0000 in | Height T N/A 2.0938 in | Basic Dynamic Radial Load Rating N/A 5550 lbf | Basic Static Radial Load Rating Co N/A 4270 lbf |