C4F-SS Series Four-Bolt Composite Flange Stainless Steel Units Inch
Marathon Units Inch
Item # |
Shaft Diameter D |
Dimension L |
Height T |
Weight W |
Basic Dynamic Radial Load Rating |
Basic Static Radial Load Rating Co |
---|---|---|---|---|---|---|
C4F012SS | Shaft Diameter D N/A 3/4 in | Dimension L N/A 3.3750 in | Height T N/A 1.4688 in | Weight W N/A 0.57 lb | Basic Dynamic Radial Load Rating N/A 2380 lbf | Basic Static Radial Load Rating Co N/A 1470 lbf |
C4F100SS | Shaft Diameter D N/A 1 in | Dimension L N/A 3.7500 in | Height T N/A 1.5313 in | Weight W N/A 0.71 lb | Basic Dynamic Radial Load Rating N/A 2520 lbf | Basic Static Radial Load Rating Co N/A 1750 lbf |
C4F103SS | Shaft Diameter D N/A 1 3/16 in | Dimension L N/A 4.2500 in | Height T N/A 1.6563 in | Weight W N/A 1.01 lb | Basic Dynamic Radial Load Rating N/A 3510 lbf | Basic Static Radial Load Rating Co N/A 2520 lbf |
C4F104SSR | Shaft Diameter D N/A 1 1/4 in | Dimension L N/A 4.2500 in | Height T N/A 1.6719 in | Weight W N/A 1.40 lb | Basic Dynamic Radial Load Rating N/A 3510 lbf | Basic Static Radial Load Rating Co N/A 2520 lbf |
C4F104SS | Shaft Diameter D N/A 1 1/4 in | Dimension L N/A 4.6250 in | Height T N/A 1.8281 in | Weight W N/A 1.57 lb | Basic Dynamic Radial Load Rating N/A 4560 lbf | Basic Static Radial Load Rating Co N/A 3440 lbf |
C4F106SS | Shaft Diameter D N/A 1 3/8 in | Dimension L N/A 4.6250 in | Height T N/A 1.8281 in | Weight W N/A 1.46 lb | Basic Dynamic Radial Load Rating N/A 4560 lbf | Basic Static Radial Load Rating Co N/A 3440 lbf |
C4F107SS | Shaft Diameter D N/A 1 7/16 in | Dimension L N/A 4.6250 in | Height T N/A 1.8281 in | Weight W N/A 1.37 lb | Basic Dynamic Radial Load Rating N/A 4560 lbf | Basic Static Radial Load Rating Co N/A 3440 lbf |
C4F108SS | Shaft Diameter D N/A 1 1/2 in | Dimension L N/A 5.1250 in | Height T N/A 2.1250 in | Weight W N/A 1.98 lb | Basic Dynamic Radial Load Rating N/A 5550 lbf | Basic Static Radial Load Rating Co N/A 4270 lbf |