C2F-SS Series Two-Bolt Composite Flange Stainless Steel Units Inch
Marathon Units Inch
Item # |
Shaft Diameter D |
Height H |
Dimension L |
Height T |
Basic Dynamic Radial Load Rating |
Basic Static Radial Load Rating Co |
---|---|---|---|---|---|---|
C2F012SS | Shaft Diameter D N/A 3/4 in | Height H N/A 4.4063 in | Dimension L N/A 2.3750 in | Height T N/A 1.4688 in | Basic Dynamic Radial Load Rating N/A 2380 lbf | Basic Static Radial Load Rating Co N/A 1470 lbf |
C2F100SS | Shaft Diameter D N/A 1 in | Height H N/A 4.8750 in | Dimension L N/A 2.7500 in | Height T N/A 1.5313 in | Basic Dynamic Radial Load Rating N/A 2520 lbf | Basic Static Radial Load Rating Co N/A 1750 lbf |
C2F103SS | Shaft Diameter D N/A 1 3/16 in | Height H N/A 5.6094 in | Dimension L N/A 3.2656 in | Height T N/A 1.6563 in | Basic Dynamic Radial Load Rating N/A 3510 lbf | Basic Static Radial Load Rating Co N/A 2520 lbf |
C2F104SSR | Shaft Diameter D N/A 1 1/4 in | Height H N/A 5.6094 in | Dimension L N/A 3.2656 in | Height T N/A 1.6563 in | Basic Dynamic Radial Load Rating N/A 3510 lbf | Basic Static Radial Load Rating Co N/A 2520 lbf |
C2F104SS | Shaft Diameter D N/A 1 1/4 in | Height H N/A 6.1250 in | Dimension L N/A 3.7813 in | Height T N/A 1.8281 in | Basic Dynamic Radial Load Rating N/A 4560 lbf | Basic Static Radial Load Rating Co N/A 3440 lbf |
C2F106SS | Shaft Diameter D N/A 1 3/8 in | Height H N/A 6.1250 in | Dimension L N/A 3.7813 in | Height T N/A 1.8281 in | Basic Dynamic Radial Load Rating N/A 4560 lbf | Basic Static Radial Load Rating Co N/A 3440 lbf |
C2F107SS | Shaft Diameter D N/A 1 7/16 in | Height H N/A 6.1250 in | Dimension L N/A 3.7813 in | Height T N/A 1.8281 in | Basic Dynamic Radial Load Rating N/A 4560 lbf | Basic Static Radial Load Rating Co N/A 3440 lbf |
C2F108SS | Shaft Diameter D N/A 1 1/2 in | Height H N/A 6.7813 in | Dimension L N/A 4.5625 in | Height T N/A 2.0313 in | Basic Dynamic Radial Load Rating N/A 5550 lbf | Basic Static Radial Load Rating Co N/A 4270 lbf |