CTN-SS Series Composite Narrow Slot Take-Up Stainless Steel Units Inch
Marathon Units Inch
Item # |
Shaft Diameter D |
Width A |
Dimension L |
Dimension B |
Basic Dynamic Radial Load Rating |
Basic Static Radial Load Rating Co |
---|---|---|---|---|---|---|
CTN012SS | Shaft Diameter D N/A 3/4 in | Width A N/A 1.3750 in | Dimension L N/A 3.4375 in | Dimension B N/A 3.1250 in | Basic Dynamic Radial Load Rating N/A 2380 lbf | Basic Static Radial Load Rating Co N/A 1470 lbf |
CTN100SS | Shaft Diameter D N/A 1 in | Width A N/A 1.3750 in | Dimension L N/A 3.5625 in | Dimension B N/A 3.1250 in | Basic Dynamic Radial Load Rating N/A 2520 lbf | Basic Static Radial Load Rating Co N/A 1750 lbf |
CTN103SS | Shaft Diameter D N/A 1 3/16 in | Width A N/A 1.3750 in | Dimension L N/A 4.3125 in | Dimension B N/A 4.1250 in | Basic Dynamic Radial Load Rating N/A 3510 lbf | Basic Static Radial Load Rating Co N/A 2520 lbf |
CTN104SSR | Shaft Diameter D N/A 1 1/4 in | Width A N/A 1.3750 in | Dimension L N/A 4.3125 in | Dimension B N/A 4.1250 in | Basic Dynamic Radial Load Rating N/A 3510 lbf | Basic Static Radial Load Rating Co N/A 2520 lbf |
CTN104SS | Shaft Diameter D N/A 1 1/4 in | Width A N/A 1.3750 in | Dimension L N/A 4.5000 in | Dimension B N/A 4.1250 in | Basic Dynamic Radial Load Rating N/A 4560 lbf | Basic Static Radial Load Rating Co N/A 3440 lbf |
CTN106SS | Shaft Diameter D N/A 1 3/8 in | Width A N/A 1.3750 in | Dimension L N/A 4.5000 in | Dimension B N/A 4.1250 in | Basic Dynamic Radial Load Rating N/A 4560 lbf | Basic Static Radial Load Rating Co N/A 3440 lbf |
CTN107SS | Shaft Diameter D N/A 1 7/16 in | Width A N/A 1.3750 in | Dimension L N/A 4.5000 in | Dimension B N/A 4.1250 in | Basic Dynamic Radial Load Rating N/A 4560 lbf | Basic Static Radial Load Rating Co N/A 3440 lbf |
CTN108SS | Shaft Diameter D N/A 1 1/2 in | Width A N/A 1.6250 in | Dimension L N/A 5.3750 in | Dimension B N/A 4.7500 in | Basic Dynamic Radial Load Rating N/A 5550 lbf | Basic Static Radial Load Rating Co N/A 4270 lbf |