CTN-ZM Series Composite Narrow Slot Take-Up ZMaRC Units Inch
Marathon Units Inch
Item # |
Shaft Diameter D |
Width A |
Dimension L |
Dimension B |
Basic Dynamic Radial Load Rating |
Basic Static Radial Load Rating Co |
---|---|---|---|---|---|---|
CTN012ZM | Shaft Diameter D N/A 3/4 in | Width A N/A 1.3750 in | Dimension L N/A 3.4375 in | Dimension B N/A 3.1250 in | Basic Dynamic Radial Load Rating N/A 2860 lbf | Basic Static Radial Load Rating Co N/A 1470 lbf |
CTN015ZM | Shaft Diameter D N/A 15/16 in | Width A N/A 1.3750 in | Dimension L N/A 3.5625 in | Dimension B N/A 3.1250 in | Basic Dynamic Radial Load Rating N/A 3150 lbf | Basic Static Radial Load Rating Co N/A 1750 lbf |
CTN100ZM | Shaft Diameter D N/A 1 in | Width A N/A 1.3750 in | Dimension L N/A 3.5625 in | Dimension B N/A 3.1250 in | Basic Dynamic Radial Load Rating N/A 3150 lbf | Basic Static Radial Load Rating Co N/A 1750 lbf |
CTN102ZM | Shaft Diameter D N/A 1 1/8 in | Width A N/A 1.3750 in | Dimension L N/A 4.3125 in | Dimension B N/A 4.1250 in | Basic Dynamic Radial Load Rating N/A 4380 lbf | Basic Static Radial Load Rating Co N/A 2520 lbf |
CTN103ZM | Shaft Diameter D N/A 1 3/16 in | Width A N/A 1.3750 in | Dimension L N/A 4.3125 in | Dimension B N/A 4.1250 in | Basic Dynamic Radial Load Rating N/A 4380 lbf | Basic Static Radial Load Rating Co N/A 2520 lbf |
CTN104ZMR | Shaft Diameter D N/A 1 1/4 in | Width A N/A 1.3750 in | Dimension L N/A 4.3125 in | Dimension B N/A 4.1250 in | Basic Dynamic Radial Load Rating N/A 4380 lbf | Basic Static Radial Load Rating Co N/A 2520 lbf |
CTN104ZM | Shaft Diameter D N/A 1 1/4 in | Width A N/A 1.3750 in | Dimension L N/A 4.5000 in | Dimension B N/A 4.1250 in | Basic Dynamic Radial Load Rating N/A 5730 lbf | Basic Static Radial Load Rating Co N/A 3440 lbf |
CTN107ZM | Shaft Diameter D N/A 1 7/16 in | Width A N/A 1.3750 in | Dimension L N/A 4.5000 in | Dimension B N/A 4.1250 in | Basic Dynamic Radial Load Rating N/A 5730 lbf | Basic Static Radial Load Rating Co N/A 3440 lbf |
CTN108ZM | Shaft Diameter D N/A 1 1/2 in | Width A N/A 1.6250 in | Dimension L N/A 5.3750 in | Dimension B N/A 4.7500 in | Basic Dynamic Radial Load Rating N/A 6900 lbf | Basic Static Radial Load Rating Co N/A 4270 lbf |
CTN115ZM | Shaft Diameter D N/A 1 15/16 in | Width A N/A 1.6250 in | Dimension L N/A 5.5000 in | Dimension B N/A 4.7500 in | Basic Dynamic Radial Load Rating N/A 7890 lbf | Basic Static Radial Load Rating Co N/A 5220 lbf |