CTB-ZM Series Composite Tapped-Base ZMaRC Units Inch
Marathon Units Inch
Item # |
Shaft Diameter D |
Width A |
Height H |
Dimension L |
Basic Dynamic Radial Load Rating |
Basic Static Radial Load Rating Co |
---|---|---|---|---|---|---|
CTB012ZM | Shaft Diameter D N/A 3/4 in | Width A N/A 1.4375 in | Height H N/A 2.6250 in | Dimension L N/A 3.0000 in | Basic Dynamic Radial Load Rating N/A 2860 lbf | Basic Static Radial Load Rating Co N/A 1470 lbf |
CTB015ZM | Shaft Diameter D N/A 15/16 in | Width A N/A 1.4375 in | Height H N/A 2.9375 in | Dimension L N/A 3.2500 in | Basic Dynamic Radial Load Rating N/A 3150 lbf | Basic Static Radial Load Rating Co N/A 1750 lbf |
CTB100ZM | Shaft Diameter D N/A 1 in | Width A N/A 1.4375 in | Height H N/A 2.9375 in | Dimension L N/A 3.2500 in | Basic Dynamic Radial Load Rating N/A 3150 lbf | Basic Static Radial Load Rating Co N/A 1750 lbf |
CTB102ZM | Shaft Diameter D N/A 1 1/8 in | Width A N/A 1.6250 in | Height H N/A 3.3750 in | Dimension L N/A 4.2500 in | Basic Dynamic Radial Load Rating N/A 4380 lbf | Basic Static Radial Load Rating Co N/A 2520 lbf |
CTB103ZM | Shaft Diameter D N/A 1 3/16 in | Width A N/A 1.6250 in | Height H N/A 3.3750 in | Dimension L N/A 4.2500 in | Basic Dynamic Radial Load Rating N/A 4380 lbf | Basic Static Radial Load Rating Co N/A 2520 lbf |
CTB104ZMR | Shaft Diameter D N/A 1 1/4 in | Width A N/A 1.6250 in | Height H N/A 3.3750 in | Dimension L N/A 4.2500 in | Basic Dynamic Radial Load Rating N/A 4380 lbf | Basic Static Radial Load Rating Co N/A 2520 lbf |
CTB104ZM | Shaft Diameter D N/A 1 1/4 in | Width A N/A 1.7500 in | Height H N/A 3.8750 in | Dimension L N/A 4.5000 in | Basic Dynamic Radial Load Rating N/A 5730 lbf | Basic Static Radial Load Rating Co N/A 3440 lbf |
CTB107ZM | Shaft Diameter D N/A 1 7/16 in | Width A N/A 1.7500 in | Height H N/A 3.8750 in | Dimension L N/A 4.5000 in | Basic Dynamic Radial Load Rating N/A 5730 lbf | Basic Static Radial Load Rating Co N/A 3440 lbf |
CTB108ZM | Shaft Diameter D N/A 1 1/2 in | Width A N/A 1.8750 in | Height H N/A 4.1250 in | Dimension L N/A 4.7500 in | Basic Dynamic Radial Load Rating N/A 6900 lbf | Basic Static Radial Load Rating Co N/A 4270 lbf |
CTB115ZM | Shaft Diameter D N/A 1 15/16 in | Width A N/A 2.1250 in | Height H N/A 4.7500 in | Dimension L N/A 5.7500 in | Basic Dynamic Radial Load Rating N/A 7890 lbf | Basic Static Radial Load Rating Co N/A 5220 lbf |