CPB-SS Series Composite Pillow Block Stainless Steel Units Inch
Marathon Units Inch
Item # |
Shaft Diameter D |
Width A |
Height H |
Dimension L |
Basic Dynamic Radial Load Rating |
Basic Static Radial Load Rating Co |
---|---|---|---|---|---|---|
CPB012SS | Shaft Diameter D N/A 3/4 in | Width A N/A 1.2500 in | Height H N/A 2.5000 in | Dimension L N/A 4.9688 in | Basic Dynamic Radial Load Rating N/A 2380 lbf | Basic Static Radial Load Rating Co N/A 1470 lbf |
CPB100SS | Shaft Diameter D N/A 1 in | Width A N/A 1.2500 in | Height H N/A 2.7813 in | Dimension L N/A 5.2813 in | Basic Dynamic Radial Load Rating N/A 2520 lbf | Basic Static Radial Load Rating Co N/A 1750 lbf |
CPB103SS | Shaft Diameter D N/A 1 3/16 in | Width A N/A 1.5781 in | Height H N/A 3.2344 in | Dimension L N/A 6.2500 in | Basic Dynamic Radial Load Rating N/A 3510 lbf | Basic Static Radial Load Rating Co N/A 2520 lbf |
CPB104SSR | Shaft Diameter D N/A 1 1/4 in | Width A N/A 1.5781 in | Height H N/A 3.2344 in | Dimension L N/A 6.2500 in | Basic Dynamic Radial Load Rating N/A 3510 lbf | Basic Static Radial Load Rating Co N/A 2520 lbf |
CPB104SS | Shaft Diameter D N/A 1 1/4 in | Width A N/A 1.7656 in | Height H N/A 3.6563 in | Dimension L N/A 6.4688 in | Basic Dynamic Radial Load Rating N/A 4560 lbf | Basic Static Radial Load Rating Co N/A 3440 lbf |
CPB106SS | Shaft Diameter D N/A 1 3/8 in | Width A N/A 1.7656 in | Height H N/A 3.6563 in | Dimension L N/A 6.4688 in | Basic Dynamic Radial Load Rating N/A 4560 lbf | Basic Static Radial Load Rating Co N/A 3440 lbf |
CPB107SS | Shaft Diameter D N/A 1 7/16 in | Width A N/A 1.7656 in | Height H N/A 3.6563 in | Dimension L N/A 6.4688 in | Basic Dynamic Radial Load Rating N/A 4560 lbf | Basic Static Radial Load Rating Co N/A 3440 lbf |
CPB108SS | Shaft Diameter D N/A 1 1/2 in | Width A N/A 1.8906 in | Height H N/A 3.9063 in | Dimension L N/A 6.8906 in | Basic Dynamic Radial Load Rating N/A 5550 lbf | Basic Static Radial Load Rating Co N/A 4270 lbf |