S4F-SS Series Stainless Steel Insert Bearings Metric
Marathon Units Metric
Item # |
Shaft Diameter D |
Dimension DA |
Dimension L |
Height T |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
---|---|---|---|---|---|---|
S4F20SS | Shaft Diameter D N/A 20 mm | Dimension DA N/A 68.5 mm | Dimension L N/A 85.7 mm | Height T N/A 37.3 mm | Basic Dynamic Radial Load Rating C N/A 10600 N | Basic Static Radial Load Rating Co N/A 6550 N |
S4F25SS | Shaft Diameter D N/A 25 mm | Dimension DA N/A 74.6 mm | Dimension L N/A 95.3 mm | Height T N/A 38.9 mm | Basic Dynamic Radial Load Rating C N/A 11200 N | Basic Static Radial Load Rating Co N/A 7800 N |
S4F30SS | Shaft Diameter D N/A 30 mm | Dimension DA N/A 93.7 mm | Dimension L N/A 108.0 mm | Height T N/A 42.1 mm | Basic Dynamic Radial Load Rating C N/A 15600 N | Basic Static Radial Load Rating Co N/A 11200 N |
S4F35SS | Shaft Diameter D N/A 35 mm | Dimension DA N/A 106.4 mm | Dimension L N/A 117.5 mm | Height T N/A 46.0 mm | Basic Dynamic Radial Load Rating C N/A 20300 N | Basic Static Radial Load Rating Co N/A 15300 N |
S4F40SS | Shaft Diameter D N/A 40 mm | Dimension DA N/A 115.9 mm | Dimension L N/A 130.2 mm | Height T N/A 53.2 mm | Basic Dynamic Radial Load Rating C N/A 24700 N | Basic Static Radial Load Rating Co N/A 19000 N |