CTN-ZM Series Composite Narrow Slot Take-Up ZMaRC Units Metric
Marathon Units Metric
Item # |
Shaft Diameter D |
Width A |
Dimension B |
Weight W |
Basic Dynamic Radial Load Rating |
Basic Static Radial Load Rating Co |
---|---|---|---|---|---|---|
CTN20ZM | Shaft Diameter D N/A 20 mm | Width A N/A 34.9 mm | Dimension B N/A 79.4 mm | Weight W N/A 0.32 kg | Basic Dynamic Radial Load Rating N/A 12700 N | Basic Static Radial Load Rating Co N/A 6550 N |
CTN25ZM | Shaft Diameter D N/A 25 mm | Width A N/A 34.9 mm | Dimension B N/A 79.4 mm | Weight W N/A 0.32 kg | Basic Dynamic Radial Load Rating N/A 14000 N | Basic Static Radial Load Rating Co N/A 7800 N |
CTN30ZM | Shaft Diameter D N/A 30 mm | Width A N/A 34.9 mm | Dimension B N/A 104.8 mm | Weight W N/A 0.50 kg | Basic Dynamic Radial Load Rating N/A 19500 N | Basic Static Radial Load Rating Co N/A 11200 N |
CTN35ZM | Shaft Diameter D N/A 35 mm | Width A N/A 34.9 mm | Dimension B N/A 104.8 mm | Weight W N/A 0.73 kg | Basic Dynamic Radial Load Rating N/A 25500 N | Basic Static Radial Load Rating Co N/A 15300 N |
CTN40ZM | Shaft Diameter D N/A 40 mm | Width A N/A 41.3 mm | Dimension B N/A 120.7 mm | Weight W N/A 1.00 kg | Basic Dynamic Radial Load Rating N/A 30700 N | Basic Static Radial Load Rating Co N/A 19000 N |