CTB-SS Series Composite Tapped-Base Stainless Steel Units Metric
Marathon Units Metric
Item # |
Shaft Diameter D |
Width A |
Height H |
Dimension L |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
---|---|---|---|---|---|---|
CTB20SS | Shaft Diameter D N/A 20 mm | Width A N/A 36.5 mm | Height H N/A 66.7 mm | Dimension L N/A 76.2 mm | Basic Dynamic Radial Load Rating C N/A 10600 N | Basic Static Radial Load Rating Co N/A 6550 N |
CTB25SS | Shaft Diameter D N/A 25 mm | Width A N/A 36.5 mm | Height H N/A 74.6 mm | Dimension L N/A 82.5 mm | Basic Dynamic Radial Load Rating C N/A 11200 N | Basic Static Radial Load Rating Co N/A 7800 N |
CTB30SS | Shaft Diameter D N/A 30 mm | Width A N/A 41.3 mm | Height H N/A 85.7 mm | Dimension L N/A 108.0 mm | Basic Dynamic Radial Load Rating C N/A 15600 N | Basic Static Radial Load Rating Co N/A 11200 N |
CTB35SS | Shaft Diameter D N/A 35 mm | Width A N/A 44.5 mm | Height H N/A 98.4 mm | Dimension L N/A 114.3 mm | Basic Dynamic Radial Load Rating C N/A 20300 N | Basic Static Radial Load Rating Co N/A 15300 N |
CTB40SS | Shaft Diameter D N/A 40 mm | Width A N/A 47.6 mm | Height H N/A 104.8 mm | Dimension L N/A 120.7 mm | Basic Dynamic Radial Load Rating C N/A 24700 N | Basic Static Radial Load Rating Co N/A 19000 N |