C2F-SS Series Two-Bolt Composite Flange Stainless Steel Units Metric
Marathon Units Metric
Item # |
Shaft Diameter D |
Height H |
Height T |
Weight W |
Basic Dynamic Radial Load Rating C |
Basic Static Radial Load Rating Co |
---|---|---|---|---|---|---|
C2F20SS | Shaft Diameter D N/A 20 mm | Height H N/A 112.0 mm | Height T N/A 37.5 mm | Weight W N/A 0.24 kg | Basic Dynamic Radial Load Rating C N/A 10600 N | Basic Static Radial Load Rating Co N/A 6550 N |
C2F25SS | Shaft Diameter D N/A 25 mm | Height H N/A 124.0 mm | Height T N/A 38.8 mm | Weight W N/A 0.29 kg | Basic Dynamic Radial Load Rating C N/A 11200 N | Basic Static Radial Load Rating Co N/A 7800 N |
C2F30SS | Shaft Diameter D N/A 30 mm | Height H N/A 142.5 mm | Height T N/A 42.2 mm | Weight W N/A 0.44 kg | Basic Dynamic Radial Load Rating C N/A 15600 N | Basic Static Radial Load Rating Co N/A 11200 N |
C2F35SS | Shaft Diameter D N/A 35 mm | Height H N/A 156.0 mm | Height T N/A 46.4 mm | Weight W N/A 0.61 kg | Basic Dynamic Radial Load Rating C N/A 20300 N | Basic Static Radial Load Rating Co N/A 15300 N |
C2F40SS | Shaft Diameter D N/A 40 mm | Height H N/A 172.2 mm | Height T N/A 51.7 mm | Weight W N/A 0.86 kg | Basic Dynamic Radial Load Rating C N/A 24700 N | Basic Static Radial Load Rating Co N/A 19000 N |