Item # |
Shaft Diameter D |
Dimension L |
Height T |
Weight W |
Basic Dynamic Radial Load Rating |
Basic Static Radial Load Rating Co |
---|---|---|---|---|---|---|
Z4F012ZM | N/A 3/4 in | N/A 3.3750 in | N/A 1.5313 in | N/A 1.35 lb | N/A 2860 lbf | N/A 1470 lbf |
Z4F015ZM | N/A 15/16 in | N/A 3.7500 in | N/A 1.5313 in | N/A 1.85 lb | N/A 3150 lbf | N/A 1750 lbf |
Z4F100ZM | N/A 1 in | N/A 3.7500 in | N/A 1.5313 in | N/A 1.80 lb | N/A 3150 lbf | N/A 1750 lbf |
Z4F102ZM | N/A 1 1/8 in | N/A 4.2500 in | N/A 1.6563 in | N/A 2.65 lb | N/A 4380 lbf | N/A 2520 lbf |
Z4F103ZM | N/A 1 3/16 in | N/A 4.2500 in | N/A 1.6563 in | N/A 2.65 lb | N/A 4380 lbf | N/A 2520 lbf |
Z4F104ZMR | N/A 1 1/4 in | N/A 4.2500 in | N/A 1.6563 in | N/A 2.65 lb | N/A 4380 lbf | N/A 2520 lbf |
Z4F104ZM | N/A 1 1/4 in | N/A 4.6250 in | N/A 1.8438 in | N/A 3.30 lb | N/A 5730 lbf | N/A 3440 lbf |
Z4F107ZM | N/A 1 7/16 in | N/A 4.6250 in | N/A 1.8438 in | N/A 3.20 lb | N/A 5730 lbf | N/A 3440 lbf |
Z4F108ZM | N/A 1 1/2 in | N/A 5.1250 in | N/A 2.1250 in | N/A 4.30 lb | N/A 6900 lbf | N/A 4270 lbf |
Z4F115ZM | N/A 1 15/16 in | N/A 5.6250 in | N/A 2.2188 in | N/A 5.60 lb | N/A 7890 lbf | N/A 5220 lbf |