Item # |
Shaft Diameter D |
Dimension L |
Height T |
Weight W |
Basic Dynamic Radial Load Rating |
Basic Static Radial Load Rating Co |
---|---|---|---|---|---|---|
C4F012ZM | N/A 3/4 in | N/A 3.3750 in | N/A 1.4688 in | N/A 0.57 lb | N/A 2860 lbf | N/A 1470 lbf |
C4F015ZM | N/A 15/16 in | N/A 3.7500 in | N/A 1.5313 in | N/A 0.76 lb | N/A 3150 lbf | N/A 1750 lbf |
C4F100ZM | N/A 1 in | N/A 3.7500 in | N/A 1.5313 in | N/A 0.71 lb | N/A 3150 lbf | N/A 1750 lbf |
C4F102ZM | N/A 1 1/8 in | N/A 4.2500 in | N/A 1.6563 in | N/A 1.07 lb | N/A 4380 lbf | N/A 2520 lbf |
C4F103ZM | N/A 1 3/16 in | N/A 4.2500 in | N/A 1.6563 in | N/A 1.01 lb | N/A 4380 lbf | N/A 2520 lbf |
C4F104ZMR | N/A 1 1/4 in | N/A 4.2500 in | N/A 1.6563 in | N/A 0.97 lb | N/A 4380 lbf | N/A 2520 lbf |
C4F104ZM | N/A 1 1/4 in | N/A 4.6250 in | N/A 1.8281 in | N/A 1.57 lb | N/A 5730 lbf | N/A 3440 lbf |
C4F107ZM | N/A 1 7/16 in | N/A 4.6250 in | N/A 1.8281 in | N/A 1.37 lb | N/A 5730 lbf | N/A 3440 lbf |
C4F108ZM | N/A 1 1/2 in | N/A 5.1250 in | N/A 2.1250 in | N/A 1.98 lb | N/A 6900 lbf | N/A 4270 lbf |
C4F115ZM | N/A 1 15/16 in | N/A 5.5000 in | N/A 2.1250 in | N/A 2.45 lb | N/A 7890 lbf | N/A 5220 lbf |