Print Back
S4F-SS Series Stainless Steel Insert Bearings Metric
Unit of Measure
1 

Item #

Shaft Diameter D

Dimension DA

Dimension L

Height T

Basic Dynamic Radial Load Rating C

Basic Static Radial Load Rating Co

S4F20SS N/A 20 mm N/A 68.5 mm N/A 85.7 mm N/A 37.3 mm N/A 10600 N N/A 6550 N
S4F25SS N/A 25 mm N/A 74.6 mm N/A 95.3 mm N/A 38.9 mm N/A 11200 N N/A 7800 N
S4F30SS N/A 30 mm N/A 93.7 mm N/A 108.0 mm N/A 42.1 mm N/A 15600 N N/A 11200 N
S4F35SS N/A 35 mm N/A 106.4 mm N/A 117.5 mm N/A 46.0 mm N/A 20300 N N/A 15300 N
S4F40SS N/A 40 mm N/A 115.9 mm N/A 130.2 mm N/A 53.2 mm N/A 24700 N N/A 19000 N
Unit of Measure
1