SKF USA, Inc.
890 Forty Foot Rd
Lansdale, PA
Phone:
1-267-436-6000 •
Fax:
1-267-436-6001
Email:
AskEngineeringHotline@skf.com
Website:
http://www.skf.com/us/products/mrc/index.html
Print
Back
All Categories
>
Speciality Bearings
>
Speciality Bearings Conveyor Roll Bearings
> Item # CONV-504-3,D2500
Item # CONV-504-3,D2500, Speciality Bearings Conveyor Roll Bearings
Unit of Measure
Imperial
Metric
Both
Specifications
Span B
N/A
1.719 in
Dimension C
N/A
0.5000 in
Total Length A
N/A
2.500 in
Basic Radial Load Rating-Dynamic DC
N/A
1990 lbf
Basic Radial Load Rating-Static SCO
N/A
1270 lbf
MRC Bearing Number (MRC)
N/A
CONV-504-3
MRC Bearing Number (MRC)
N/A
D2500
Variant
N/A
CONV-504-3