Print Back
Speciality Bearings Mast Guide Bearings Type- 204-SZZ-27
Unit of Measure
Items Speciality Bearings Mast Guide Bearings Type- 204-SZZ-27
204SZZ27
Speciality Bearings Mast Guide Bearings
Speciality Bearings Mast Guide Bearings Type- 205-SZZ-29
205SZZ29
Speciality Bearings Mast Guide Bearings
Speciality Bearings Mast Guide Bearings Type-Chain Sheave Type- 207-SZZ-20
207SZZ20
Speciality Bearings Mast Guide Bearings
Speciality Bearings Mast Guide Bearings Type- 208-SZZ-15
208SZZ15
Speciality Bearings Mast Guide Bearings
Speciality Bearings Mast Guide Bearings Type- 305-SZZ-3
305SZZ3
Speciality Bearings Mast Guide Bearings
Basic Radial Load Rating-Dynamic DC N/A 4180 lbf N/A 3440 lbf N/A 5730 lbf N/A 11800 lbf N/A 7600 lbf
Basic Radial Load Rating-Static SCO N/A 14700 lbf N/A 1830 lbf N/A 3440 lbf N/A 48600 lbf N/A 27400 lbf
Basic Interchange N/A BNTB316574 N/A - N/A - N/A - N/A -
Basic Interchange BCA N/A - N/A - N/A - N/A MG207FFH N/A MG305DD
Basic Interchange NSK N/A - N/A - N/A - N/A - N/A X421
Basic Interchange MCGILL N/A - N/A - N/A - N/A BB1705 N/A BB849
Basic Interchange NDH N/A - N/A - N/A - N/A - N/A ZMG605ATY1Z8
Basic Interchange SPLIT N/A - N/A - N/A - N/A TB104 N/A -
Accessories N/A Mast Guide Type- 204-SZZ-27 N/A Mast Guide Type- 205-SZZ-29 N/A Chain Sheave Type- 207-SZZ-20 N/A Mast Guide Type- 208-SZZ-15 N/A Mast Guide Type- 305-SZZ-3