Unit of Measure

Specifications

Bore d

N/A 30.000 mm

Outside Diameter D1

N/A 72.0000 mm

Width B

N/A 19.00 mm

Fillet Radius ra

N/A 1.00 mm

Fillet Radius rb

N/A 0.60 mm

Grease Speed Rating n1

N/A 9200 rpm

Oil Speed Rating n2

N/A 12000 rpm

Basic Dynamic Radial Load Rating C

N/A 28100 N

Basic Static Radial Load Rating Co

N/A 18600 N