Unit of Measure

Specifications

Bore d

105.000 mm

Outside Diameter D1

190.0000 mm

Width B

36.00 mm

Fillet Radius ra

2.00 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

3000 rpm

Oil Speed Rating n2

3900 rpm

Basic Dynamic Radial Load Rating C

148000 N

Basic Static Radial Load Rating Co

137000 N