Unit of Measure

Specifications

Bore d

40.000 mm

Outside Diameter D1

80.0000 mm

Width B

18.00 mm

Fillet Radius ra

1.00 mm

Fillet Radius rb

0.60 mm

Grease Speed Rating n1

7700 rpm

Oil Speed Rating n2

10000 rpm

Basic Dynamic Radial Load Rating C

30700 N

Basic Static Radial Load Rating Co

22800 N