Unit of Measure

Specifications

Bore d

35.000 mm

Outside Diameter D1

72.0000 mm

Width B

17.00 mm

Fillet Radius ra

1.00 mm

Fillet Radius rb

0.60 mm

Grease Speed Rating n1

9200 rpm

Oil Speed Rating n2

12000 rpm

Basic Dynamic Radial Load Rating C

23400 N

Basic Static Radial Load Rating Co

17000 N