Unit of Measure

Specifications

Bore d

260.000 mm

Outside Diameter D1

400.0000 mm

Width B

65.00 mm

Fillet Radius ra

3.00 mm

Fillet Radius rb

1.50 mm

Grease Speed Rating n1

0 rpm

Oil Speed Rating n2

1900 rpm

Basic Dynamic Radial Load Rating C

377000 N

Basic Static Radial Load Rating Co

585000 N