Unit of Measure

Specifications

Bore d

12.000 mm

Outside Diameter D1

28.0000 mm

Width B

8.00 mm

Fillet Radius ra

0.30 mm

Fillet Radius rb

0.10 mm

Grease Speed Rating n1

0 rpm

Oil Speed Rating n2

32000 rpm

Basic Dynamic Radial Load Rating C

4940 N

Basic Static Radial Load Rating Co

2500 N