Unit of Measure

Specifications

Bore d

190.000 mm

Outside Diameter D1

400.0000 mm

Width B

78.00 mm

Fillet Radius ra

4.00 mm

Fillet Radius rb

1.50 mm

Grease Speed Rating n1

1600 rpm

Oil Speed Rating n2

1900 rpm

Basic Dynamic Radial Load Rating C

507000 N

Basic Static Radial Load Rating Co

710000 N