RRH-BRR Series Composite Mounted Stainless Steel Unit - Coated Insert Bearings Inch
Marathon Units Inch
Item # |
Bore Diameter D |
Outside Diameter D2 |
Inner Width B |
Weight W |
Basic Static Radial Load Rating Co |
Basic Dynamic Radial Load Rating |
|---|---|---|---|---|---|---|
| RRH1012BRR | Bore Diameter D N/A 3/4 in | Outside Diameter D2 N/A 1.8504 in | Inner Width B N/A 1.220 in | Weight W N/A 0.31 lb | Basic Static Radial Load Rating Co N/A 1470 lbf | Basic Dynamic Radial Load Rating N/A 2380 lbf |
| RRH1100BRR | Bore Diameter D N/A 1 in | Outside Diameter D2 N/A 2.0472 in | Inner Width B N/A 1.343 in | Weight W N/A 0.37 lb | Basic Static Radial Load Rating Co N/A 1750 lbf | Basic Dynamic Radial Load Rating N/A 2520 lbf |
| RRH1103BRR | Bore Diameter D N/A 1 3/16 in | Outside Diameter D2 N/A 2.4409 in | Inner Width B N/A 1.500 in | Weight W N/A 0.60 lb | Basic Static Radial Load Rating Co N/A 2520 lbf | Basic Dynamic Radial Load Rating N/A 3510 lbf |
| RRH1104BRR | Bore Diameter D N/A 1 1/4 in | Outside Diameter D2 N/A 2.8346 in | Inner Width B N/A 1.688 in | Weight W N/A 1.00 lb | Basic Static Radial Load Rating Co N/A 3440 lbf | Basic Dynamic Radial Load Rating N/A 4560 lbf |
| RRH1106BRR | Bore Diameter D N/A 1 3/8 in | Outside Diameter D2 N/A 2.8346 in | Inner Width B N/A 1.688 in | Weight W N/A 0.90 lb | Basic Static Radial Load Rating Co N/A 3440 lbf | Basic Dynamic Radial Load Rating N/A 4560 lbf |
| RRH1107BRR | Bore Diameter D N/A 1 7/16 in | Outside Diameter D2 N/A 2.8346 in | Inner Width B N/A 1.688 in | Weight W N/A 0.84 lb | Basic Static Radial Load Rating Co N/A 3440 lbf | Basic Dynamic Radial Load Rating N/A 4560 lbf |
| RRH1108BRR | Bore Diameter D N/A 1 1/2 in | Outside Diameter D2 N/A 3.1496 in | Inner Width B N/A 1.938 in | Weight W N/A 1.30 lb | Basic Static Radial Load Rating Co N/A 4270 lbf | Basic Dynamic Radial Load Rating N/A 5550 lbf |