SPB-SS Series Cast Stainless Steel Iron Pilow Block Units - Insert Bearings Inch
Marathon Units Inch
Item # |
Shaft Diameter D |
Width A |
Height H |
Dimension L |
Basic Dynamic Radial Load Rating |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| SPB012SS | Shaft Diameter D N/A 3/4 in | Width A N/A 1.2500 in | Height H N/A 2.5000 in | Dimension L N/A 5.0000 in | Basic Dynamic Radial Load Rating N/A 2380 lbf | Basic Static Radial Load Rating Co N/A 1470 lbf |
| SPB100SS | Shaft Diameter D N/A 1 in | Width A N/A 1.4375 in | Height H N/A 2.7500 in | Dimension L N/A 5.1250 in | Basic Dynamic Radial Load Rating N/A 2520 lbf | Basic Static Radial Load Rating Co N/A 1750 lbf |
| SPB103SS | Shaft Diameter D N/A 1 3/16 in | Width A N/A 1.5625 in | Height H N/A 3.2344 in | Dimension L N/A 6.0000 in | Basic Dynamic Radial Load Rating N/A 3510 lbf | Basic Static Radial Load Rating Co N/A 2520 lbf |
| SPB104SSR | Shaft Diameter D N/A 1 1/4 in | Width A N/A 1.5625 in | Height H N/A 3.2344 in | Dimension L N/A 6.0000 in | Basic Dynamic Radial Load Rating N/A 3510 lbf | Basic Static Radial Load Rating Co N/A 2520 lbf |
| SPB104SSR | Shaft Diameter D N/A 1 1/4 in | Width A N/A 1.7500 in | Height H N/A 3.6563 in | Dimension L N/A 6.9375 in | Basic Dynamic Radial Load Rating N/A 4560 lbf | Basic Static Radial Load Rating Co N/A 3440 lbf |
| SPB106SS | Shaft Diameter D N/A 1 3/8 in | Width A N/A 1.7500 in | Height H N/A 3.6563 in | Dimension L N/A 6.9375 in | Basic Dynamic Radial Load Rating N/A 4560 lbf | Basic Static Radial Load Rating Co N/A 3440 lbf |
| SPB107SS | Shaft Diameter D N/A 1 7/16 in | Width A N/A 1.7500 in | Height H N/A 3.6563 in | Dimension L N/A 6.9375 in | Basic Dynamic Radial Load Rating N/A 4560 lbf | Basic Static Radial Load Rating Co N/A 3440 lbf |
| SPB108SS | Shaft Diameter D N/A 1 1/2 in | Width A N/A 1.8750 in | Height H N/A 3.9063 in | Dimension L N/A 6.8750 in | Basic Dynamic Radial Load Rating N/A 5550 lbf | Basic Static Radial Load Rating Co N/A 4270 lbf |