CBF-SS Series Composite Three-Bolt Bracket Flange Stainless Steel Units Metric
Marathon Units Metric
Item # |
Shaft Diameter D |
Width A |
Dimension L |
Dimension B |
Basic Dynamic Radial Load Rating |
Basic Static Radial Load Rating Co |
|---|---|---|---|---|---|---|
| CBF20SS | Shaft Diameter D N/A 20 mm | Width A N/A 23.8 mm | Dimension L N/A 65.1 mm | Dimension B N/A 110.3 mm | Basic Dynamic Radial Load Rating N/A 10600 N | Basic Static Radial Load Rating Co N/A 6550 N |
| CBF25SS | Shaft Diameter D N/A 25 mm | Width A N/A 25.4 mm | Dimension L N/A 69.9 mm | Dimension B N/A 120.7 mm | Basic Dynamic Radial Load Rating N/A 11200 N | Basic Static Radial Load Rating Co N/A 7800 N |
| CBF30SS | Shaft Diameter D N/A 30 mm | Width A N/A 27.0 mm | Dimension L N/A 82.6 mm | Dimension B N/A 138.1 mm | Basic Dynamic Radial Load Rating N/A 15600 N | Basic Static Radial Load Rating Co N/A 11200 N |
| CBF35SS | Shaft Diameter D N/A 35 mm | Width A N/A 31.0 mm | Dimension L N/A 96.8 mm | Dimension B N/A 157.2 mm | Basic Dynamic Radial Load Rating N/A 20300 N | Basic Static Radial Load Rating Co N/A 15300 N |
| CBF40SS | Shaft Diameter D N/A 40 mm | Width A N/A 31.8 mm | Dimension L N/A 108.0 mm | Dimension B N/A 169.9 mm | Basic Dynamic Radial Load Rating N/A 24700 N | Basic Static Radial Load Rating Co N/A 19000 N |