9200-UP Series Single Row Angular Contact Ball Bearings
Single Row Angular Contact Ball Bearings
Unit of Measure
Items |
![]() 9202-UP 9200-UP Series Single Row Angular Contact Ball Bearings |
![]() 9203-UP 9200-UP Series Single Row Angular Contact Ball Bearings |
![]() 9204-UP 9200-UP Series Single Row Angular Contact Ball Bearings |
![]() 9205-UP 9200-UP Series Single Row Angular Contact Ball Bearings |
![]() 9206-UP 9200-UP Series Single Row Angular Contact Ball Bearings |
|||||
Bore d | N/A 15.000 mm | N/A 17.000 mm | N/A 20.000 mm | N/A 25.000 mm | N/A 30.000 mm | |||||
Outside Diameter D1 | N/A 35.0000 mm | N/A 40.0000 mm | N/A 47.0000 mm | N/A 52.0000 mm | N/A 62.0000 mm | |||||
Width B | N/A 11.00 mm | N/A 12.00 mm | N/A 14.00 mm | N/A 15.00 mm | N/A 16.00 mm | |||||
Fillet Radius ra | N/A 0.64 mm | N/A 0.64 mm | N/A 1.00 mm | N/A 1.00 mm | N/A 1.00 mm | |||||
Grease Speed Rating n1 | N/A 17000 rpm | N/A 15000 rpm | N/A 12000 rpm | N/A 10000 rpm | N/A 8500 rpm | |||||
Oil Speed Rating n2 | N/A 24000 rpm | N/A 20000 rpm | N/A 17000 rpm | N/A 15000 rpm | N/A 12000 rpm | |||||
Basic Dynamic Radial Load Rating C | N/A 8840 N | N/A 11700 N | N/A 14800 N | N/A 16800 N | N/A 21200 N | |||||
Basic Static Radial Load Rating Co | N/A 4250 N | N/A 6000 N | N/A 8300 N | N/A 10400 N | N/A 12700 N | |||||
|