Unit of Measure

Specifications

Bore d

15.000 mm

Outside Diameter D1

35.0000 mm

Width B

11.00 mm

Fillet Radius ra

0.64 mm

Grease Speed Rating n1

17000 rpm

Oil Speed Rating n2

24000 rpm

Basic Dynamic Radial Load Rating C

8840 N

Basic Static Radial Load Rating Co

4250 N