CPB-SS Series Composite Pillow Block Stainless Steel Units Inch
Marathon Units Inch
Unit of Measure
Items |
![]() CPB012SS CPB-SS Series Composite Pillow Block Stainless Steel Units Inch |
![]() CPB100SS CPB-SS Series Composite Pillow Block Stainless Steel Units Inch |
![]() CPB103SS CPB-SS Series Composite Pillow Block Stainless Steel Units Inch |
![]() CPB104SSR CPB-SS Series Composite Pillow Block Stainless Steel Units Inch |
![]() CPB104SS CPB-SS Series Composite Pillow Block Stainless Steel Units Inch |
|||||
Shaft Diameter D | N/A 3/4 in | N/A 1 in | N/A 1 3/16 in | N/A 1 1/4 in | N/A 1 1/4 in | |||||
Width A | N/A 1.2500 in | N/A 1.2500 in | N/A 1.5781 in | N/A 1.5781 in | N/A 1.7656 in | |||||
Dimension A1 | N/A 0.8281 in | N/A 0.8750 in | N/A 0.9844 in | N/A 0.9844 in | N/A 1.0625 in | |||||
Height H | N/A 2.5000 in | N/A 2.7813 in | N/A 3.2344 in | N/A 3.2344 in | N/A 3.6563 in | |||||
Dimension H1 | N/A 1.3125 in | N/A 1.4375 in | N/A 1.6875 in | N/A 1.6875 in | N/A 1.8750 in | |||||
Dimension H2 | N/A 0.6250 in | N/A 0.6250 in | N/A 0.7500 in | N/A 0.7500 in | N/A 0.7500 in | |||||
Distance JMIN | N/A 3.5938 in | N/A 3.9063 in | N/A 4.2500 in | N/A 4.2500 in | N/A 4.6875 in | |||||
Distance JMAX | N/A 4.0000 in | N/A 4.3438 in | N/A 5.0469 in | N/A 5.0469 in | N/A 5.2500 in | |||||
Dimension L | N/A 4.9688 in | N/A 5.2813 in | N/A 6.2500 in | N/A 6.2500 in | N/A 6.4688 in | |||||
Dimension N | N/A 0.6563 in | N/A 0.6563 in | N/A 0.8281 in | N/A 0.8281 in | N/A 0.8281 in | |||||
Dimension N1 | N/A 0.4531 in | N/A 0.4531 in | N/A 0.5469 in | N/A 0.5469 in | N/A 0.5469 in | |||||
Dimension S1 | N/A 0.7188 in | N/A 0.7813 in | N/A 0.8750 in | N/A 0.8750 in | N/A 1.0000 in | |||||
Weight W | N/A 0.53 lb | N/A 0.62 lb | N/A 1.04 lb | N/A 1.04 lb | N/A 1.57 lb | |||||
Basic Dynamic Radial Load Rating | N/A 2380 lbf | N/A 2520 lbf | N/A 3510 lbf | N/A 3510 lbf | N/A 4560 lbf | |||||
Basic Static Radial Load Rating Co | N/A 1470 lbf | N/A 1750 lbf | N/A 2520 lbf | N/A 2520 lbf | N/A 3440 lbf | |||||
Insert Bearing IB | N/A Stainless Steel | |||||||||
|