Unit of Measure

Specifications

Shaft Diameter D

1 in

Width A

1.2500 in

Dimension A1

0.8750 in

Height H

2.7813 in

Dimension H1

1.4375 in

Dimension H2

0.6250 in

Distance JMIN

3.9063 in

Distance JMAX

4.3438 in

Dimension L

5.2813 in

Dimension N

0.6563 in

Dimension N1

0.4531 in

Dimension S1

0.7813 in

Weight W

0.62 lb

Basic Dynamic Radial Load Rating

2520 lbf

Basic Static Radial Load Rating Co

1750 lbf

Insert Bearing IB

Stainless Steel